Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single V-Lock Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Single V-Lock Solid-Block Mounted Bearings > Single V-Lock Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single V-Lock Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 151 - 175 of 190 Unit of Measure: Imperial Metric Both « 6 7 8 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVSN22V312S 22222 3 3/4 in 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVP22V100S 22222 100 mm 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVPA22V100S 22222 100 mm 4.94 in
125.5
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVPL22V100S 22222 100 mm 4.25 in
108
mm
10.04 in
255
mm
12.6 in
320
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVPN22V100S 22222 100 mm 4.92 in
125
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVSN22V100S 22222 100 mm 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVP22V315S 22222 3 15/16 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVPA22V315S 22222 3 15/16 in 4.94 in
125.5
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVPL22V315S 22222 3 15/16 in 4.25 in
108
mm
10.04 in
255
mm
12.6 in
320
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVPN22V315S 22222 3 15/16 in 4.92 in
125
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVSN22V315S 22222 3 15/16 in 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVP22V400S 22222 4 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVPA22V400S 22222 4 in 4.94 in
125.5
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVPL22V400S 22222 4 in 4.25 in
108
mm
10.04 in
255
mm
12.6 in
320
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVPN22V400S 22222 4 in 4.92 in
125
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVSN22V400S 22222 4 in 4.92 in
125
mm
12.56 in
319
mm
14.41 in
366
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVPA26V110S 22226 110 mm 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVPN24V110S 22226 110 mm 5.51 in
140
mm
13.56 in
344.4
mm
14 in
355.6
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVSN26V110S 22226 110 mm 5.51 in
140
mm
13.07 in
332
mm
14.37 in
365
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVPA26V407S 22226 4 7/16 in 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVPN26V407S 22226 4 7/16 in 5.91 in
150.1
mm
14.46 in
367.3
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVSN26V407S 22226 4 7/16 in 5.91 in
150
mm
14.45 in
367
mm
15.75 in
400
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVPA26V408S 22226 4 1/2 in 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVPN26V408S 22226 4 1/2 in 5.91 in
150.1
mm
14.46 in
367.3
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVSN26V408S 22226 4 1/2 in 5.91 in
150
mm
14.45 in
367
mm
15.75 in
400
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 151 - 175 of 190 « 6 7 8 
<