3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
226 - 250 of 440 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNTD 518-615 - 22315 - VR315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A V-ring N/A VR315 N/A 471 N/A CAD
SNTD 215 - 22215 - TA215 N/A SNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Taconite N/A TA215 N/A 222 N/A CAD
SNTD 518-615 - 21315 - TA315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Taconite N/A TA315 N/A 322 N/A CAD
SNTD 518-615 - 22315 - TA315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Taconite N/A TA315 N/A 471 N/A CAD
SNTD 215 - 22215 - TSNG215 N/A SNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Double Lip N/A TSNG215 N/A 222 N/A CAD
SNTD 518-615 - 21315 - TSNG315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Double Lip N/A TSNG315 N/A 322 N/A CAD
SNTD 518-615 - 22315 - TSNG315 N/A SNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Double Lip N/A TSNG315 N/A 471 N/A CAD
SNT 216 - 22216 - LO216 N/A SNT 216 N/A 80 mm N/A 90 mm N/A 22216 N/A Labyrinth N/A LO216 N/A 254 N/A CAD
SNT 519-616 - 21316 - LO316 N/A SNT 519-616 N/A 80 mm N/A 90 mm N/A 21316 N/A Labyrinth N/A LO316 N/A 363 N/A CAD
SNT 519-616 - 22316 - LO316 N/A SNT 519-616 N/A 80 mm N/A 90 mm N/A 22316 N/A Labyrinth N/A LO316 N/A 522 N/A CAD
SNT 216 - 22216 - VR216 N/A SNT 216 N/A 80 mm N/A 90 mm N/A 22216 N/A V-ring N/A VR216 N/A 254 N/A CAD
SNT 519-616 - 21316 - VR316 N/A SNT 519-616 N/A 80 mm N/A 90 mm N/A 21316 N/A V-ring N/A VR316 N/A 363 N/A CAD
SNT 519-616 - 22316 - VR316 N/A SNT 519-616 N/A 80 mm N/A 90 mm N/A 22316 N/A V-ring N/A VR316 N/A 522 N/A CAD
SNT 216 - 22216 - TA216 N/A SNT 216 N/A 80 mm N/A 90 mm N/A 22216 N/A Taconite N/A TA216 N/A 254 N/A CAD
SNT 519-616 - 21316 - TA316 N/A SNT 519-616 N/A 80 mm N/A 90 mm N/A 21316 N/A Taconite N/A TA316 N/A 363 N/A CAD
SNT 519-616 - 22316 - TA316 N/A SNT 519-616 N/A 80 mm N/A 90 mm N/A 22316 N/A Taconite N/A TA316 N/A 522 N/A CAD
SNT 216 - 22216 - TSNG216 N/A SNT 216 N/A 80 mm N/A 90 mm N/A 22216 N/A Double Lip N/A TSNG216 N/A 254 N/A CAD
SNT 519-616 - 21316 - TSNG316 N/A SNT 519-616 N/A 80 mm N/A 90 mm N/A 21316 N/A Double Lip N/A TSNG316 N/A 363 N/A CAD
SNT 519-616 - 22316 - TSNG316 N/A SNT 519-616 N/A 80 mm N/A 90 mm N/A 22316 N/A Double Lip N/A TSNG316 N/A 522 N/A CAD
SNTD 216 - 22216 - LO216 N/A SNTD 216 N/A 80 mm N/A 90 mm N/A 22216 N/A Labyrinth N/A LO216 N/A 254 N/A CAD
SNTD 519-616 - 21316 - LO316 N/A SNTD 519-616 N/A 80 mm N/A 90 mm N/A 21316 N/A Labyrinth N/A LO316 N/A 363 N/A CAD
SNTD 519-616 - 22316 - LO316 N/A SNTD 519-616 N/A 80 mm N/A 90 mm N/A 22316 N/A Labyrinth N/A LO316 N/A 522 N/A CAD
SNTD 216 - 22216 - VR216 N/A SNTD 216 N/A 80 mm N/A 90 mm N/A 22216 N/A V-ring N/A VR216 N/A 254 N/A CAD
SNTD 519-616 - 21316 - VR316 N/A SNTD 519-616 N/A 80 mm N/A 90 mm N/A 21316 N/A V-ring N/A VR316 N/A 363 N/A CAD
SNTD 519-616 - 22316 - VR316 N/A SNTD 519-616 N/A 80 mm N/A 90 mm N/A 22316 N/A V-ring N/A VR316 N/A 522 N/A CAD
226 - 250 of 440 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »