3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
SNT 209 - 22209 - VR209 | N/A SNT 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A V-ring | N/A VR209 | N/A 109 |
N/A ![]() |
SNT 511-609 - 21309 - VR309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A V-ring | N/A VR309 | N/A 138 |
N/A ![]() |
SNT 511-609 - 22309 - VR309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A V-ring | N/A VR309 | N/A 190 |
N/A ![]() |
SNT 209 - 22209 - TA209 | N/A SNT 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A Taconite | N/A TA209 | N/A 109 |
N/A ![]() |
SNT 511-609 - 21309 - TA309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A Taconite | N/A TA309 | N/A 138 |
N/A ![]() |
SNT 511-609 - 22309 - TA309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A Taconite | N/A TA309 | N/A 190 |
N/A ![]() |
SNT 209 - 22209 - TSNG209 | N/A SNT 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A Double Lip | N/A TSNG209 | N/A 109 |
N/A ![]() |
SNT 511-609 - 21309 - TSNG309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A Double Lip | N/A TSNG309 | N/A 138 |
N/A ![]() |
SNT 511-609 - 22309 - TSNG309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A Double Lip | N/A TSNG309 | N/A 190 |
N/A ![]() |
SNTD 209 - 22209 - LO209 | N/A SNTD 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A Labyrinth | N/A LO209 | N/A 109 |
N/A ![]() |
SNTD 511-609 - 21309 - LO309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A Labyrinth | N/A LO309 | N/A 138 |
N/A ![]() |
SNTD 511-609 - 22309 - LO309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A Labyrinth | N/A LO309 | N/A 190 |
N/A ![]() |
SNTD 209 - 22209 - VR209 | N/A SNTD 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A V-ring | N/A VR209 | N/A 109 |
N/A ![]() |
SNTD 511-609 - 21309 - VR309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A V-ring | N/A VR309 | N/A 138 |
N/A ![]() |
SNTD 511-609 - 22309 - VR309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A V-ring | N/A VR309 | N/A 190 |
N/A ![]() |
SNTD 209 - 22209 - TA209 | N/A SNTD 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A Taconite | N/A TA209 | N/A 109 |
N/A ![]() |
SNTD 511-609 - 21309 - TA309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A Taconite | N/A TA309 | N/A 138 |
N/A ![]() |
SNTD 511-609 - 22309 - TA309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A Taconite | N/A TA309 | N/A 190 |
N/A ![]() |
SNTD 209 - 22209 - TSNG209 | N/A SNTD 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A Double Lip | N/A TSNG209 | N/A 109 |
N/A ![]() |
SNTD 511-609 - 21309 - TSNG309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A Double Lip | N/A TSNG309 | N/A 138 |
N/A ![]() |
SNTD 511-609 - 22309 - TSNG309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A Double Lip | N/A TSNG309 | N/A 190 |
N/A ![]() |
SNT 210 - 22210 - LO210 | N/A SNT 210 | N/A 50 mm | N/A 60 mm | N/A 22210 | N/A Labyrinth | N/A LO210 | N/A 117 |
N/A ![]() |
SNT 512-610 - 21310 - LO310 | N/A SNT 512-610 | N/A 50 mm | N/A 60 mm | N/A 21310 | N/A Labyrinth | N/A LO310 | N/A 163 |
N/A ![]() |
SNT 512-610 - 22310 - LO310 | N/A SNT 512-610 | N/A 50 mm | N/A 60 mm | N/A 22310 | N/A Labyrinth | N/A LO310 | N/A 238 |
N/A ![]() |
SNT 210 - 22210 - VR210 | N/A SNT 210 | N/A 50 mm | N/A 60 mm | N/A 22210 | N/A V-ring | N/A VR210 | N/A 117 |
N/A ![]() |