3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 440 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

Sort by
SNT 205 - 22205 - N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A V-ring N/A N/A 50.6 N/A CAD
SNT 205 - 22205 - LO205 N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Labyrinth N/A LO205 N/A 50.6 N/A CAD
SNT 205 - 22205 - TA205 N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Taconite N/A TA205 N/A 50.6 N/A CAD
SNT 205 - 22205 - TSNG205 N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Double Lip N/A TSNG205 N/A 50.6 N/A CAD
SNT 206-305 - 21305 - LO305 N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Labyrinth N/A LO305 N/A 55.5 N/A CAD
SNT 206-305 - 21305 - TA305 N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Taconite N/A TA305 N/A 55.5 N/A CAD
SNT 206-305 - 21305 - TSNG305 N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Double Lip N/A TSNG305 N/A 55.5 N/A CAD
SNT 206-305 - 21305 - VR305 N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A V-ring N/A VR305 N/A 55.5 N/A CAD
SNT 206-305 - 22206 - LO206 N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Labyrinth N/A LO206 N/A 67.4 N/A CAD
SNT 206-305 - 22206 - TA206 N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Taconite N/A TA206 N/A 67.4 N/A CAD
SNT 206-305 - 22206 - TSNG206 N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Double Lip N/A TSNG206 N/A 67.4 N/A CAD
SNT 206-305 - 22206 - VR206 N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A V-ring N/A VR206 N/A 67.4 N/A CAD
SNT 207 - 22207 - LO207 N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Labyrinth N/A LO207 N/A 90.5 N/A CAD
SNT 207 - 22207 - TA207 N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Taconite N/A TA207 N/A 90.5 N/A CAD
SNT 207 - 22207 - TSNG207 N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Double Lip N/A TSNG207 N/A 90.5 N/A CAD
SNT 207 - 22207 - VR207 N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A V-ring N/A VR207 N/A 90.5 N/A CAD
SNT 208-307 - 21307 - LO307 N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Labyrinth N/A LO307 N/A 90.2 N/A CAD
SNT 208-307 - 21307 - TA307 N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Taconite N/A TA307 N/A 90.2 N/A CAD
SNT 208-307 - 21307 - TSNG307 N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Double Lip N/A TSNG307 N/A 90.2 N/A CAD
SNT 208-307 - 21307 - VR207 N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A V-ring N/A VR207 N/A 90.2 N/A CAD
SNT 208-307 - 22208 - LO208 N/A SNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Labyrinth N/A LO208 N/A 104 N/A CAD
SNT 208-307 - 22208 - TA208 N/A SNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Taconite N/A TA208 N/A 104 N/A CAD
SNT 208-307 - 22208 - TSNG208 N/A SNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Double Lip N/A TSNG208 N/A 104 N/A CAD
SNT 208-307 - 22208 - VR208 N/A SNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A V-ring N/A VR208 N/A 104 N/A CAD
SNT 209 - 22209 - LO209 N/A SNT 209 N/A 45 mm N/A 55 mm N/A 22209 N/A Labyrinth N/A LO209 N/A 109 N/A CAD
1 - 25 of 440 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »