3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Material
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
SNT 518-615 - 21315 - TA315 | N/A SNT 518-615 | N/A 75 mm | N/A 85 mm | N/A 21315 | N/A Taconite | N/A TA315 | N/A 322 |
N/A ![]() |
SNT 518-615 - 21315 - TSNG315 | N/A SNT 518-615 | N/A 75 mm | N/A 85 mm | N/A 21315 | N/A Double Lip | N/A TSNG315 | N/A 322 |
N/A ![]() |
SNT 518-615 - 21315 - VR315 | N/A SNT 518-615 | N/A 75 mm | N/A 85 mm | N/A 21315 | N/A V-ring | N/A VR315 | N/A 322 |
N/A ![]() |
SNT 518-615 - 22315 - LO315 | N/A SNT 518-615 | N/A 75 mm | N/A 85 mm | N/A 22315 | N/A Labyrinth | N/A LO315 | N/A 471 |
N/A ![]() |
SNT 518-615 - 22315 - TA315 | N/A SNT 518-615 | N/A 75 mm | N/A 85 mm | N/A 22315 | N/A Taconite | N/A TA315 | N/A 471 |
N/A ![]() |
SNT 518-615 - 22315 - TSNG315 | N/A SNT 518-615 | N/A 75 mm | N/A 85 mm | N/A 22315 | N/A Double Lip | N/A TSNG315 | N/A 471 |
N/A ![]() |
SNT 518-615 - 22315 - VR315 | N/A SNT 518-615 | N/A 75 mm | N/A 85 mm | N/A 22315 | N/A V-ring | N/A VR315 | N/A 471 |
N/A ![]() |
SNT 519-616 - 21316 - LO316 | N/A SNT 519-616 | N/A 80 mm | N/A 90 mm | N/A 21316 | N/A Labyrinth | N/A LO316 | N/A 363 |
N/A ![]() |
SNT 519-616 - 21316 - TA316 | N/A SNT 519-616 | N/A 80 mm | N/A 90 mm | N/A 21316 | N/A Taconite | N/A TA316 | N/A 363 |
N/A ![]() |
SNT 519-616 - 21316 - TSNG316 | N/A SNT 519-616 | N/A 80 mm | N/A 90 mm | N/A 21316 | N/A Double Lip | N/A TSNG316 | N/A 363 |
N/A ![]() |
SNT 519-616 - 21316 - VR316 | N/A SNT 519-616 | N/A 80 mm | N/A 90 mm | N/A 21316 | N/A V-ring | N/A VR316 | N/A 363 |
N/A ![]() |
SNT 519-616 - 22316 - LO316 | N/A SNT 519-616 | N/A 80 mm | N/A 90 mm | N/A 22316 | N/A Labyrinth | N/A LO316 | N/A 522 |
N/A ![]() |
SNT 519-616 - 22316 - TA316 | N/A SNT 519-616 | N/A 80 mm | N/A 90 mm | N/A 22316 | N/A Taconite | N/A TA316 | N/A 522 |
N/A ![]() |
SNT 519-616 - 22316 - TSNG316 | N/A SNT 519-616 | N/A 80 mm | N/A 90 mm | N/A 22316 | N/A Double Lip | N/A TSNG316 | N/A 522 |
N/A ![]() |
SNT 519-616 - 22316 - VR316 | N/A SNT 519-616 | N/A 80 mm | N/A 90 mm | N/A 22316 | N/A V-ring | N/A VR316 | N/A 522 |
N/A ![]() |
SNT 520-617 - 21317 - LO317 | N/A SNT 520-617 | N/A 85 mm | N/A 95 mm | N/A 21317 | N/A Labyrinth | N/A LO317 | N/A 403 |
N/A ![]() |
SNT 520-617 - 21317 - TA317 | N/A SNT 520-617 | N/A 85 mm | N/A 95 mm | N/A 21317 | N/A Taconite | N/A TA317 | N/A 403 |
N/A ![]() |
SNT 520-617 - 21317 - TSNG317 | N/A SNT 520-617 | N/A 85 mm | N/A 95 mm | N/A 21317 | N/A Double Lip | N/A TSNG317 | N/A 403 |
N/A ![]() |
SNT 520-617 - 21317 - VR317 | N/A SNT 520-617 | N/A 85 mm | N/A 95 mm | N/A 21317 | N/A V-ring | N/A VR317 | N/A 403 |
N/A ![]() |
SNT 520-617 - 22220 - LO220 | N/A SNT 520-617 | N/A 100 mm | N/A 115 mm | N/A 22220 | N/A Labyrinth | N/A LO220 | N/A 435 |
N/A ![]() |
SNT 520-617 - 22220 - TA220 | N/A SNT 520-617 | N/A 100 mm | N/A 115 mm | N/A 22220 | N/A Taconite | N/A TA220 | N/A 435 |
N/A ![]() |
SNT 520-617 - 22220 - TSNG220 | N/A SNT 520-617 | N/A 100 mm | N/A 115 mm | N/A 22220 | N/A Double Lip | N/A TSNG220 | N/A 435 |
N/A ![]() |
SNT 520-617 - 22220 - VR220 | N/A SNT 520-617 | N/A 100 mm | N/A 115 mm | N/A 22220 | N/A V-ring | N/A VR220 | N/A 435 |
N/A ![]() |
SNT 520-617 - 22317 - LO317 | N/A SNT 520-617 | N/A 85 mm | N/A 95 mm | N/A 22317 | N/A Labyrinth | N/A LO317 | N/A 569 |
N/A ![]() |
SNT 520-617 - 22317 - TA317 | N/A SNT 520-617 | N/A 85 mm | N/A 95 mm | N/A 22317 | N/A Taconite | N/A TA317 | N/A 569 |
N/A ![]() |