3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 440 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

Sort by
SNT 205 - 22205 - LO205 N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Labyrinth N/A LO205 N/A 50.6 N/A CAD
SNT 206-305 - 21305 - LO305 N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Labyrinth N/A LO305 N/A 55.5 N/A CAD
SNT 205 - 22205 - N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A V-ring N/A N/A 50.6 N/A CAD
SNT 206-305 - 21305 - VR305 N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A V-ring N/A VR305 N/A 55.5 N/A CAD
SNT 205 - 22205 - TA205 N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Taconite N/A TA205 N/A 50.6 N/A CAD
SNT 206-305 - 21305 - TA305 N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Taconite N/A TA305 N/A 55.5 N/A CAD
SNT 205 - 22205 - TSNG205 N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Double Lip N/A TSNG205 N/A 50.6 N/A CAD
SNT 206-305 - 21305 - TSNG305 N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Double Lip N/A TSNG305 N/A 55.5 N/A CAD
SNTD 205 - 22205 - LO205 N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Labyrinth N/A LO205 N/A 50.6 N/A CAD
SNTD 206-305 - 21305 - LO305 N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Labyrinth N/A LO305 N/A 55.5 N/A CAD
SNTD 205 - 22205 - N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A V-ring N/A N/A 50.6 N/A CAD
SNTD 206-305 - 21305 - VR305 N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A V-ring N/A VR305 N/A 55.5 N/A CAD
SNTD 205 - 22205 - TA205 N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Taconite N/A TA205 N/A 50.6 N/A CAD
SNTD 206-305 - 21305 - TA305 N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Taconite N/A TA305 N/A 55.5 N/A CAD
SNTD 205 - 22205 - TSNG205 N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Double Lip N/A TSNG205 N/A 50.6 N/A CAD
SNTD 206-305 - 21305 - TSNG305 N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Double Lip N/A TSNG305 N/A 55.5 N/A CAD
SNT 206-305 - 22206 - LO206 N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Labyrinth N/A LO206 N/A 67.4 N/A CAD
SNT 507-606 - 21306 - LO306 N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Labyrinth N/A LO306 N/A 70.3 N/A CAD
SNT 206-305 - 22206 - VR206 N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A V-ring N/A VR206 N/A 67.4 N/A CAD
SNT 507-606 - 21306 - VR306 N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A V-ring N/A VR306 N/A 70.3 N/A CAD
SNT 206-305 - 22206 - TA206 N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Taconite N/A TA206 N/A 67.4 N/A CAD
SNT 507-606 - 21306 - TA306 N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Taconite N/A TA306 N/A 70.3 N/A CAD
SNT 206-305 - 22206 - TSNG206 N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Double Lip N/A TSNG206 N/A 67.4 N/A CAD
SNT 507-606 - 21306 - TSNG306 N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Double Lip N/A TSNG306 N/A 70.3 N/A CAD
SNTD 206-305 - 22206 - LO206 N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Labyrinth N/A LO206 N/A 67.4 N/A CAD
1 - 25 of 440 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »