- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Grid CouplingsGrid Couplings
- Vertical Split Cover Grid CouplingsVertical Split Cover Grid Couplings
- Grid Coupling Tapered Components - Cover Hardware, Vertical Style - ImperialGrid Coupling Tapered Components - Cover Hardware, Vertical Style - Imperial
- View Items
Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Imperial
Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Imperial
Spacer Style Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Item Number |
Description |
Height |
Depth |
Width |
Type |
Material |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
69790405448 | Description N/A 1130 CVR HDWE VERT INCH | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.94 lb | CAD N/A |
69790405442 | Description N/A 1020 CVR HDWE VERT INCH | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.08 lb | CAD N/A |
69790405443 | Description N/A 1030/40 CVR HDWE VERT INCH | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.12 lb | CAD N/A |
69790405444 | Description N/A 1050/60/70CVR HDWE VRT IN"OBS" | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.19 lb | CAD N/A |
69790405445 | Description N/A 1080/90 CVR HDWE VERT INCH | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.25 lb | CAD N/A |
69790405446 | Description N/A 1100/10 CVR HDWE VERT INCH | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.40 lb | CAD N/A |
69790405447 | Description N/A 1120 CVR HDWE VERT INCH | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.45 lb | CAD N/A |
69790405449 | Description N/A 1140 CVR HDWE VERT INCH | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 1.41 lb | CAD N/A |