All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Vertical Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Imperial > View Items  

Grid Coupling Tapered Components - Cover Hardware, Vertical Style - Imperial

Check up to five results to perform an action.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 7 of 7 1 

Part Number

Description 

Height

Depth

Width

Type

Material

Weight

CAD

69790405442 1020-CVR HDWR-VERT IN 3.00 in 1.00 in 5.00 in Grid Steel 0.08 lb CAD Icon (for items table)
69790405443 1030/40-CVR HDWR-VERT IN 3.00 in 1.00 in 5.00 in Grid Steel 0.12 lb CAD Icon (for items table)
69790405445 1080/90-CVR HDWR-VERT IN 3.00 in 1.00 in 5.00 in Grid Steel 0.25 lb CAD Icon (for items table)
69790405446 1100/10-CVR HDWR-VERT IN 3.00 in 1.00 in 5.00 in Grid Steel 0.40 lb CAD Icon (for items table)
69790405447 1120-CVR HDWR-VERT IN 3.00 in 1.00 in 5.00 in Grid Steel 0.45 lb CAD Icon (for items table)
69790405448 1130-CVR HDWR-VERT IN 3.00 in 1.00 in 5.00 in Grid Steel 0.94 lb N/A
69790405449 1140-CVR HDWR-VERT IN 3.00 in 1.00 in 5.00 in Grid Steel 1.41 lb CAD Icon (for items table)
  Results 1 - 7 of 7 1