3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Part Number |
Description |
Height |
Depth |
Width |
Material |
Lovejoy® Grid Coupling Size |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
69790405189 | N/A 1020 SEAL KIT VERTICAL | N/A 1.550 in | N/A 0.110 in | N/A 1.550 in | N/A Buna-N | N/A 1020 | N/A 0.05 lb |
N/A ![]() |
69790405190 | N/A 1030 SEAL KIT VERTICAL | N/A 1.93 in | N/A 0.110 in | N/A 1.930 in | N/A Buna-N | N/A 1030 | N/A 0.06 lb |
N/A ![]() |
69790405192 | N/A 1050 SEAL KIT VERTICAL | N/A 2.610 in | N/A 0.110 in | N/A 2.610 in | N/A Buna-N | N/A 1050 | N/A 0.06 lb |
N/A ![]() |
69790405191 | N/A 1040 SEAL KIT VERTICAL | N/A 2.230 in | N/A 0.110 in | N/A 2.230 in | N/A Buna-N | N/A 1040 | N/A 0.07 lb |
N/A ![]() |
69790405193 | N/A 1060 SEAL KIT VERTICAL | N/A 3.420 in | N/A 0.150 in | N/A 3.420 in | N/A Buna-N | N/A 1060 | N/A 0.11 lb |
N/A ![]() |
69790405194 | N/A 1070 SEAL KIT VERTICAL | N/A 2.980 in | N/A 0.150 in | N/A 2.980 in | N/A Buna-N | N/A 1070 | N/A 0.12 lb |
N/A ![]() |
69790405195 | N/A 1080 SEAL KIT VERTICAL | N/A 4.110 in | N/A 0.150 in | N/A 4.110 in | N/A Buna-N | N/A 1080 | N/A 0.13 lb |
N/A ![]() |
69790405196 | N/A 1090 SEAL KIT VERTICAL | N/A 4.050 in | N/A 0.150 in | N/A 4.050 in | N/A Buna-N | N/A 1090 | N/A 0.18 lb |
N/A ![]() |
69790405197 | N/A 1100 SEAL KIT VERTICAL | N/A 5.580 in | N/A 0.170 in | N/A 5.580 in | N/A Buna-N | N/A 1100 | N/A 0.19 lb |
N/A ![]() |
69790405198 | N/A 1110 SEAL KIT VERTICAL | N/A 6.290 in | N/A 0.170 in | N/A 6.290 in | N/A Buna-N | N/A 1110 | N/A 0.29 lb |
N/A ![]() |
69790405199 | N/A 1120 SEAL KIT VERTICAL | N/A 7.040 in | N/A 0.210 in | N/A 7.040 in | N/A Buna-N | N/A 1120 | N/A 0.37 lb |
N/A ![]() |
69790405200 | N/A 1130 SEAL KIT VERTICAL | N/A 8.540 in | N/A 0.210 in | N/A 8.540 in | N/A Buna-N | N/A 1130 | N/A 0.45 lb |
N/A ![]() |
69790405201 | N/A 1140 SEAL KIT VERTICAL | N/A 19.980 in | N/A 0.210 in | N/A 9.980 in | N/A Buna-N | N/A 1140 | N/A 0.53 lb |
N/A ![]() |