Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Grid Couplings
>
Horizontal Split Cover Grid Couplings
>
Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric
For CAD models and more information, click Directly on the part number below.
The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
"Cover Hardware" includes the fasteners that hold the cover together.
Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 17 of 17
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Height
Depth
Width
Material
Lovejoy® Grid Coupling Size
Weight
CAD
69790405176
1020-SEAL KIT-HORIZONTAL
3.750
in
1.00
in
3.000
in
Buna-N
1020
0.02
lb
69790405177
1030-SEAL KIT-HORIZONTAL
3.750
in
1.00
in
3.000
in
Buna-N
1030
0.08
lb
69790405178
1040-SEAL KIT-HORIZONTAL
3.750
in
1.00
in
3.000
in
Buna-N
1040
0.04
lb
69790405179
1050-SEAL KIT-HORIZONTAL
4.000
in
1.00
in
3.75
in
Buna-N
1050
0.03
lb
69790405181
1070-SEAL KIT-HORIZONTAL
4.000
in
1.00
in
3.75
in
Buna-N
1070
0.08
lb
69790405180
1060-SEAL KIT-HORIZONTAL
4.000
in
1.00
in
3.75
in
Buna-N
1060
0.07
lb
69790405182
1080-SEAL KIT-HORIZONTAL
8.500
in
1.00
in
8.000
in
Buna-N
1080
0.09
lb
69790405183
1090-SEAL KIT-HORIZONTAL
8.500
in
1.00
in
8.000
in
Buna-N
1090
0.21
lb
69790405184
1100-SEAL KIT-HORIZONTAL
8.500
in
1.00
in
8.000
in
Buna-N
1100
0.21
lb
N/A
69790405185
1110-SEAL KIT-HORIZONTAL
9.500
in
1.00
in
7.500
in
Buna-N
1110
0.36
lb
69790405186
1120-SEAL KIT-HORIZONTAL
9.500
in
1.00
in
7.500
in
Buna-N
1120
0.57
lb
69790405187
1130-SEAL KIT-HORIZONTAL
9.500
in
1.00
in
7.500
in
Buna-N
1130
1.00
lb
69790405188
1140-SEAL KIT-HORIZONTAL
17.000
in
1.500
in
14.000
in
Buna-N
1140
0.40
lb
69790405425
1150-SEAL KIT-HORIZONTAL
17.000
in
1.500
in
14.000
in
Buna-N
1150
0.80
lb
69790405426
1160-SEAL KIT-HORIZONTAL
17.000
in
1.500
in
14.000
in
Buna-N
1160
0.76
lb
N/A
69790405427
1170-SEAL KIT-HORIZONTAL
17.000
in
1.500
in
14.000
in
Buna-N
1170
0.93
lb
N/A
69790405428
1180-SEAL KIT-HORIZONTAL
17.000
in
1.500
in
14.000
in
Buna-N
1180
1.00
lb
Results 1 - 17 of 17
1
<