All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric > View Items  

Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric

Check up to five results to perform an action.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 17 of 17 1 

Part Number

Description 

Height

Depth

Width

Material

Lovejoy® Grid Coupling Size

Weight

CAD

69790405176 1020-SEAL KIT-HORIZONTAL 3.750 in 1.00 in 3.000 in Buna-N 1020 0.02 lb CAD Icon (for items table)
69790405177 1030-SEAL KIT-HORIZONTAL 3.750 in 1.00 in 3.000 in Buna-N 1030 0.08 lb CAD Icon (for items table)
69790405178 1040-SEAL KIT-HORIZONTAL 3.750 in 1.00 in 3.000 in Buna-N 1040 0.04 lb CAD Icon (for items table)
69790405179 1050-SEAL KIT-HORIZONTAL 4.000 in 1.00 in 3.75 in Buna-N 1050 0.03 lb CAD Icon (for items table)
69790405181 1070-SEAL KIT-HORIZONTAL 4.000 in 1.00 in 3.75 in Buna-N 1070 0.08 lb CAD Icon (for items table)
69790405180 1060-SEAL KIT-HORIZONTAL 4.000 in 1.00 in 3.75 in Buna-N 1060 0.07 lb CAD Icon (for items table)
69790405182 1080-SEAL KIT-HORIZONTAL 8.500 in 1.00 in 8.000 in Buna-N 1080 0.09 lb CAD Icon (for items table)
69790405183 1090-SEAL KIT-HORIZONTAL 8.500 in 1.00 in 8.000 in Buna-N 1090 0.21 lb CAD Icon (for items table)
69790405184 1100-SEAL KIT-HORIZONTAL 8.500 in 1.00 in 8.000 in Buna-N 1100 0.21 lb N/A
69790405185 1110-SEAL KIT-HORIZONTAL 9.500 in 1.00 in 7.500 in Buna-N 1110 0.36 lb CAD Icon (for items table)
69790405186 1120-SEAL KIT-HORIZONTAL 9.500 in 1.00 in 7.500 in Buna-N 1120 0.57 lb CAD Icon (for items table)
69790405187 1130-SEAL KIT-HORIZONTAL 9.500 in 1.00 in 7.500 in Buna-N 1130 1.00 lb CAD Icon (for items table)
69790405188 1140-SEAL KIT-HORIZONTAL 17.000 in 1.500 in 14.000 in Buna-N 1140 0.40 lb CAD Icon (for items table)
69790405425 1150-SEAL KIT-HORIZONTAL 17.000 in 1.500 in 14.000 in Buna-N 1150 0.80 lb CAD Icon (for items table)
69790405426 1160-SEAL KIT-HORIZONTAL 17.000 in 1.500 in 14.000 in Buna-N 1160 0.76 lb N/A
69790405427 1170-SEAL KIT-HORIZONTAL 17.000 in 1.500 in 14.000 in Buna-N 1170 0.93 lb N/A
69790405428 1180-SEAL KIT-HORIZONTAL 17.000 in 1.500 in 14.000 in Buna-N 1180 1.00 lb CAD Icon (for items table)
  Results 1 - 17 of 17 1