3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Part Number |
Description |
Height |
Depth |
Width |
Material |
Lovejoy® Grid Coupling Size |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
69790405176 | N/A 1020 SEAL KIT HORIZONTAL | N/A 3.750 in | N/A 1.00 in | N/A 3.000 in | N/A Buna-N | N/A 1020 | N/A 0.02 lb |
N/A ![]() |
69790405177 | N/A 1030 SEAL KIT HORIZONAL | N/A 3.750 in | N/A 1.00 in | N/A 3.000 in | N/A Buna-N | N/A 1030 | N/A 0.08 lb |
N/A ![]() |
69790405178 | N/A 1040 SEAL KIT HORIZONTAL | N/A 3.750 in | N/A 1.00 in | N/A 3.000 in | N/A Buna-N | N/A 1040 | N/A 0.04 lb |
N/A ![]() |
69790405179 | N/A 1050 SEAL KIT HORIZONTAL | N/A 4.000 in | N/A 1.00 in | N/A 3.75 in | N/A Buna-N | N/A 1050 | N/A 0.03 lb |
N/A ![]() |
69790405180 | N/A 1060 SEAL KIT HORIZONTAL | N/A 4.000 in | N/A 1.00 in | N/A 3.75 in | N/A Buna-N | N/A 1060 | N/A 0.07 lb |
N/A ![]() |
69790405181 | N/A 1070 SEAL KIT HORIZONTAL | N/A 4.000 in | N/A 1.00 in | N/A 3.75 in | N/A Buna-N | N/A 1070 | N/A 0.08 lb |
N/A ![]() |
69790405182 | N/A 1080 SEAL KIT HORIZONTAL | N/A 8.500 in | N/A 1.00 in | N/A 8.000 in | N/A Buna-N | N/A 1080 | N/A 0.09 lb |
N/A ![]() |
69790405183 | N/A 1090 SEAL KIT HORIZONTAL | N/A 8.500 in | N/A 1.00 in | N/A 8.000 in | N/A Buna-N | N/A 1090 | N/A 0.21 lb |
N/A ![]() |
69790405184 | N/A 1100 SEAL KIT HORIZONTAL | N/A 8.500 in | N/A 1.00 in | N/A 8.000 in | N/A Buna-N | N/A 1100 | N/A 0.21 lb | N/A |
69790405185 | N/A 1110 SEAL KIT HORIZONTAL | N/A 9.500 in | N/A 1.00 in | N/A 7.500 in | N/A Buna-N | N/A 1110 | N/A 0.36 lb |
N/A ![]() |
69790405186 | N/A 1120 SEAL KIT HORIZONTAL | N/A 9.500 in | N/A 1.00 in | N/A 7.500 in | N/A Buna-N | N/A 1120 | N/A 0.57 lb |
N/A ![]() |
69790405187 | N/A 1130 SEAL KIT HORIZONTAL | N/A 9.500 in | N/A 1.00 in | N/A 7.500 in | N/A Buna-N | N/A 1130 | N/A 1.00 lb |
N/A ![]() |
69790405188 | N/A 1140 SEAL KIT HORIZONTAL | N/A 17.000 in | N/A 1.500 in | N/A 14.000 in | N/A Buna-N | N/A 1140 | N/A 0.40 lb |
N/A ![]() |
69790405425 | N/A 1150 SEAL KIT HORIZONTAL | N/A 17.000 in | N/A 1.500 in | N/A 14.000 in | N/A Buna-N | N/A 1150 | N/A 0.80 lb |
N/A ![]() |
69790405426 | N/A 1160 SEAL KIT HORIZONTAL | N/A 17.000 in | N/A 1.500 in | N/A 14.000 in | N/A Buna-N | N/A 1160 | N/A 0.76 lb |
N/A ![]() |
69790405427 | N/A 1170 SEAL KIT HORIZONTAL | N/A 17.000 in | N/A 1.500 in | N/A 14.000 in | N/A Buna-N | N/A 1170 | N/A 0.93 lb |
N/A ![]() |
69790405428 | N/A 1180 SEAL KIT HORIZONTAL | N/A 17.000 in | N/A 1.500 in | N/A 14.000 in | N/A Buna-N | N/A 1180 | N/A 1.00 lb |
N/A ![]() |