Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Tapered Components - Cover, Horizontal Style - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover, Horizontal Style - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Tapered Components - Cover, Horizontal Style - Metric

For CAD models and more information, click Directly on the part number below.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.




Add To Cart Request Quote
   
  Results 1 - 17 of 17 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

69790405290 1020-CVR SET 2PC-HZ MM 4.000 in 2.630 in 4.000 in 4.000 in
101.60
mm
Aluminum 1.25 lb N/A
69790405291 1030-CVR SET 2PC-HZ MM 4.380 in 2.690 in 4.380 in 4.380 in
111.25
mm
Aluminum 1.88 lb
69790405292 1040-CVR SET 2PC-HZ MM 4.630 in 2.750 in 4.630 in 4.630 in
117.60
mm
Aluminum 1.98 lb N/A
69790405293 1050-CVR SET 2PC-HZ MM 5.440 in 3.130 in 5.440 in 5.440 in
138.18
mm
Aluminum 2.50 lb N/A
69790405294 1060-CVR SET 2PC-HZ MM 5.940 in 3.630 in 5.940 in 5.940 in
150.88
mm
Aluminum 3.50 lb N/A
69790405295 1070-CVR SET 2PC-HZ MM 6.38 in 3.750 in 6.380 in 6.380 in
162.05
mm
Aluminum 4.25 lb N/A
69790405296 1080-CVR SET 2PC-HZ MM 7.630 in 4.560 in 7.630 in 7.630 in
193.80
mm
Aluminum 8.75 lb N/A
69790405297 1090-CVR SET 2PC-HZ MM 7.630 in 4.810 in 7.630 in 7.630 in
193.80
mm
Aluminum 7.86 lb
69790405298 1100-CVR SET 2PC-HZ MM 9.880 in 6.130 in 9.880 in 9.880 in
250.95
mm
Aluminum 11.00 lb N/A
69790405299 1110-CVR SET 2PC-HZ MM 10.630 in 6.360 in 10.630 in 10.630 in
270.00
mm
Aluminum 13.50 lb N/A
69790405300 1120-CVR SET 2PC-HZ MM 12.130 in 7.550 in 12.130 in 12.130 in
308.10
mm
Aluminum 20.75 lb
69790405301 1130-CVR SET 2PC-HZ MM 13.630 in 7.690 in 13.630 in 13.630 in
346.20
mm
Aluminum 203.25 lb N/A
69790405302 1140-CVR SET 2PC-HZ MM 15.130 in 7.920 in 15.130 in 15.130 in
384.30
mm
Aluminum 27.20 lb N/A
69790405303 1150-CVR SET 2PC-HZ MM 17.840 in 8.420 in 17.840 in 17.840 in
453.14
mm
Aluminum 56.00 lb N/A
69790405304 1160-CVR SET 2PC-HZ MM 19.740 in 10.430 in 19.740 in 19.740 in
501.40
mm
Aluminum 57.00 lb N/A
69790405305 1170-CVR SET 2PC-HZ MM 22.300 in 11.850 in 22.300 in 22.300 in
566.42
mm
Aluminum 81.00 lb N/A
69790405306 1180-CVR SET 2PC-HZ MM 24.800 in 12.240 in 24.800 in 24.800 in
629.92
mm
Aluminum 89.75 lb
  Results 1 - 17 of 17 1 
<