All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Grid Couplings
>
Horizontal Split Cover Grid Couplings
>
Grid Coupling Tapered Components - Cover, Horizontal Style - Metric
>
View Items
Grid Coupling Tapered Components - Cover, Horizontal Style - Metric
Check up to five results to perform an action.
The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
"Cover Hardware" includes the fasteners that hold the cover together.
Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 17 of 17
1
Part Number
Description
Height
Depth
Width
Outside Diameter
Material
Weight
CAD
69790405290
1020-CVR SET 2PC-HZ MM
4.000
in
2.630
in
4.000
in
4.000
in
101.60
mm
Aluminum
1.25
lb
N/A
69790405291
1030-CVR SET 2PC-HZ MM
4.380
in
2.690
in
4.380
in
4.380
in
111.25
mm
Aluminum
1.88
lb
69790405292
1040-CVR SET 2PC-HZ MM
4.630
in
2.750
in
4.630
in
4.630
in
117.60
mm
Aluminum
1.98
lb
N/A
69790405293
1050-CVR SET 2PC-HZ MM
5.440
in
3.130
in
5.440
in
5.440
in
138.18
mm
Aluminum
2.50
lb
N/A
69790405294
1060-CVR SET 2PC-HZ MM
5.940
in
3.630
in
5.940
in
5.940
in
150.88
mm
Aluminum
3.50
lb
N/A
69790405295
1070-CVR SET 2PC-HZ MM
6.38
in
3.750
in
6.380
in
6.380
in
162.05
mm
Aluminum
4.25
lb
N/A
69790405296
1080-CVR SET 2PC-HZ MM
7.630
in
4.560
in
7.630
in
7.630
in
193.80
mm
Aluminum
8.75
lb
N/A
69790405297
1090-CVR SET 2PC-HZ MM
7.630
in
4.810
in
7.630
in
7.630
in
193.80
mm
Aluminum
7.86
lb
69790405298
1100-CVR SET 2PC-HZ MM
9.880
in
6.130
in
9.880
in
9.880
in
250.95
mm
Aluminum
11.00
lb
N/A
69790405299
1110-CVR SET 2PC-HZ MM
10.630
in
6.360
in
10.630
in
10.630
in
270.00
mm
Aluminum
13.50
lb
N/A
69790405300
1120-CVR SET 2PC-HZ MM
12.130
in
7.550
in
12.130
in
12.130
in
308.10
mm
Aluminum
20.75
lb
69790405301
1130-CVR SET 2PC-HZ MM
13.630
in
7.690
in
13.630
in
13.630
in
346.20
mm
Aluminum
203.25
lb
N/A
69790405302
1140-CVR SET 2PC-HZ MM
15.130
in
7.920
in
15.130
in
15.130
in
384.30
mm
Aluminum
27.20
lb
N/A
69790405303
1150-CVR SET 2PC-HZ MM
17.840
in
8.420
in
17.840
in
17.840
in
453.14
mm
Aluminum
56.00
lb
N/A
69790405304
1160-CVR SET 2PC-HZ MM
19.740
in
10.430
in
19.740
in
19.740
in
501.40
mm
Aluminum
57.00
lb
N/A
69790405305
1170-CVR SET 2PC-HZ MM
22.300
in
11.850
in
22.300
in
22.300
in
566.42
mm
Aluminum
81.00
lb
N/A
69790405306
1180-CVR SET 2PC-HZ MM
24.800
in
12.240
in
24.800
in
24.800
in
629.92
mm
Aluminum
89.75
lb
Results 1 - 17 of 17
1