Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Tapered Components - Cover, Vertical Style - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Vertical Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover, Vertical Style - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Tapered Components - Cover, Vertical Style - Imperial

For CAD models and more information, click Directly on the part number below.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.




Add To Cart Request Quote
   
  Results 1 - 13 of 13 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Height

Depth

Width

Material

Weight

Outside Diameter

CAD

69790405307 1020-CVR SET 2PC-VERT IN 4.380 in 1.920 in 4.380 in Aluminum 1.00 lb 4.380 in
111.25
mm
69790405308 1030-CVR SET 2PC-VERT IN 4.750 in 2.000 in 4.750 in Aluminum 1.51 lb 4.750 in
120.65
mm
69790405309 1040-CVR SET 2PC-VERT IN 5.06 in 2.060 in 5.060 in Aluminum 1.61 lb 5.060 in
128.52
mm
69790405310 1050-CVR SET 2PC-VERT IN 5.810 in 2.480 in 5.810 in Aluminum 3.00 lb 5.810 in
147.57
mm
N/A
69790405311 1060-CVR SET 2PC-VERT IN 6.38 in 2.540 in 6.380 in Aluminum 2.81 lb 6.380 in
162.05
mm
N/A
69790405312 1070-CVR SET 2PC-VERT IN 6.810 in 2.660 in 6.810 in Aluminum 3.31 lb 6.810 in
172.97
mm
N/A
69790405313 1080-CVR SET 2PC-VERT IN 7.130 in 3.480 in 7.130 in Aluminum 4.83 lb 7.870 in
199.90
mm
69790405314 1090-CVR SET 2PC-VERT IN 7.880 in 3.720 in 7.880 in Aluminum 4.07 lb 9.120 in
213.70
mm
N/A
69790405315 1100-CVR SET 2PC-VERT IN 9.690 in 4.760 in 9.690 in Aluminum 9.00 lb 10.050 in
255.30
mm
N/A
69790405316 1110-CVR SET 2PC-VERT IN 11.250 in 5.000 in 11.250 in Aluminum 10.29 lb 11.250 in
285.75
mm
N/A
69790405317 1120-CVR SET 2PC-VERT IN 12.560 in 5.870 in 12.560 in Aluminum 17.23 lb 12.560 in
319.00
mm
N/A
69790405318 1130-CVR SET 2PC-VERT IN 14.880 in 6.370 in 14.880 in Aluminum 33.26 lb 14.880 in
378.00
mm
N/A
69790405319 1140-CVR SET 2PC-VERT IN 16.380 in 6.260 in 16.380 in Aluminum 27.06 lb 16.380 in
416.10
mm
N/A
  Results 1 - 13 of 13 1 
<