All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Grid Couplings
>
Horizontal Split Cover Grid Couplings
>
Grid Coupling Hubs - Metric Bore / Keyway
>
View Items
Grid Coupling Hubs - Metric Bore / Keyway
Check up to five results to perform an action.
Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.
Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.
The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.
Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.
Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
The Lovejoy Grid coupling is an ideal coupling for applications where excellent performance is desired and additional requirements for vibration dampening may exist. The Horizontal Split Cover design is recommended in applications where there may be some constraints on the diameter of the coupling. The vertical design is recommended for applications where higher speed is one of the requirements.
Features
Designed for ease of maintenance and grid spring replacement
High tensile grid springs ensure superior coupling performance and longer coupling life
Split covers allow for easy access to grid springs
Interchangeable with industry standard grid couplings
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 59
1
2
3
Part Number
Description
Bore Size
Lovejoy® Grid Coupling Size
Height
Width
Length thru Bore
Dimension HD
CAD
69790405805
1050-HUB-28MMH7-8X3.3MMKW
28.00
mm
1050
2.630
in
2.630
in
2.380
in
60.45
mm
2.630
in
66.70
mm
N/A
69790405806
1050-HUB-30MMH7-8X3.3MMKW
30.00
mm
1050
2.630
in
2.630
in
2.380
in
60.45
mm
2.630
in
66.70
mm
N/A
69790405807
1050-HUB-32MMH7-10X3.3MMKW
32.00
mm
1050
2.630
in
2.630
in
2.380
in
60.45
mm
2.630
in
66.70
mm
N/A
69790405808
1050-HUB-35MMH7-10X3.3MMKW
35.00
mm
1050
2.630
in
2.630
in
2.380
in
60.45
mm
2.630
in
66.70
mm
N/A
69790405809
1050-HUB-38MMH7-10X3.3MMKW
38.00
mm
1050
2.630
in
2.630
in
2.380
in
60.45
mm
2.630
in
66.70
mm
N/A
69790405810
1050-HUB-42MMH7-12X3.3MMKW
42
mm
1050
2.630
in
2.630
in
2.380
in
60.45
mm
2.630
in
66.70
mm
N/A
69790405811
1050-HUB-48MMH7-14X3.8MMKW
48.00
mm
1050
2.630
in
2.630
in
2.380
in
60.45
mm
2.630
in
66.70
mm
N/A
69790411865
1060-HUB-32MMH7-10X3.3MMKW
32.00
mm
1060
3.00
in
3.000
in
2.380
in
60.45
mm
3.000
in
76.20
mm
N/A
69790405812
1060-HUB-35MMH7-10X3.3MMKW
35.00
mm
1060
3.00
in
3.000
in
2.380
in
60.45
mm
3.000
in
76.20
mm
N/A
69790405813
1060-HUB-38MMH7-10X3.3MMKW
38.00
mm
1060
3.00
in
3.000
in
2.380
in
60.45
mm
3.000
in
76.20
mm
N/A
69790405814
1060-HUB-42MMH7-12X3.3MMKW
42
mm
1060
3.00
in
3.000
in
2.380
in
60.45
mm
3.000
in
76.20
mm
N/A
69790405815
1060-HUB-48MMH7-14X3.8MMKW
48.00
mm
1060
3.00
in
3.000
in
2.380
in
60.45
mm
3.000
in
76.20
mm
N/A
69790405816
1060-HUB-55MMH7-16X4.3MMKW
55.00
mm
1060
3.00
in
3.000
in
2.380
in
60.45
mm
3.000
in
76.20
mm
N/A
69790405817
1070-HUB-35MMH7-10X3.3MMKW
35.00
mm
1070
3.440
in
3.440
in
3.000
in
76.20
mm
3.440
in
87.30
mm
N/A
69790405818
1070-HUB-38MMH7-10X3.3MMKW
38.00
mm
1070
3.440
in
3.440
in
3.000
in
76.20
mm
3.440
in
87.30
mm
N/A
69790405819
1070-HUB-42MMH7-12X3.3MMKW
42
mm
1070
3.440
in
3.440
in
3.000
in
76.20
mm
3.440
in
87.30
mm
N/A
69790405820
1070-HUB-48MMH7-14X3.8MMKW
48.00
mm
1070
3.440
in
3.440
in
3.000
in
76.20
mm
3.440
in
87.30
mm
N/A
69790405821
1070-HUB-55MMH7-16X4.3MMKW
55.00
mm
1070
3.440
in
3.440
in
3.000
in
76.20
mm
3.440
in
87.30
mm
N/A
69790405822
1070-HUB-60MMH7-18X4.4MMKW
60.00
mm
1070
3.440
in
3.440
in
3.000
in
76.20
mm
3.440
in
87.30
mm
N/A
69790405823
1080-HUB-38MMH7-10X3.3MMKW
38.00
mm
1080
4.13
in
4.130
in
3.50
in
88.90
mm
4.130
in
104.90
mm
N/A
69790405824
1080-HUB-42MMH7-12X3.3MMKW
42
mm
1080
4.13
in
4.130
in
3.50
in
88.90
mm
4.130
in
104.90
mm
N/A
69790405825
1080-HUB-48MMH7-14X3.8MMKW
48.00
mm
1080
4.13
in
4.130
in
3.50
in
88.90
mm
4.130
in
104.90
mm
N/A
69790405826
1080-HUB-55MMH7-16X4.3MMKW
55.00
mm
1080
4.13
in
4.130
in
3.50
in
88.90
mm
4.130
in
104.90
mm
N/A
69790405827
1080-HUB-60MMH7-18X4.4MMKW
60.00
mm
1080
4.13
in
4.130
in
3.50
in
88.90
mm
4.130
in
104.90
mm
N/A
69790405828
1080-HUB-70MMH7-20X4.9MMKW
70.00
mm
1080
4.13
in
4.130
in
3.50
in
88.90
mm
4.130
in
104.90
mm
N/A
Results 26 - 50 of 59
1
2
3