Grid Coupling Hubs - Metric Bore / Keyway
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Grid Couplings
>
Horizontal Split Cover Grid Couplings
>
Grid Coupling Hubs - Metric Bore / Keyway
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Grid Coupling Hubs - Metric Bore / Keyway
For CAD models and more information, click Directly on the part number below.
Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.
Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.
The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.
Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.
Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
The Lovejoy Grid coupling is an ideal coupling for applications where excellent performance is desired and additional requirements for vibration dampening may exist. The Horizontal Split Cover design is recommended in applications where there may be some constraints on the diameter of the coupling. The vertical design is recommended for applications where higher speed is one of the requirements.
Features
Designed for ease of maintenance and grid spring replacement
High tensile grid springs ensure superior coupling performance and longer coupling life
Split covers allow for easy access to grid springs
Interchangeable with industry standard grid couplings
larger image
larger image
Results Per Page :
25
50
100
200
Results 51 - 59 of 59
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Description
Bore Size
Lovejoy® Grid Coupling Size
Height
Width
Length thru Bore
Dimension HD
CAD
69790405829
1080-HUB-80MMH7-22X5.4MMKW
80.00
mm
1080
4.13
in
4.130
in
3.50
in
88.90
mm
4.130
in
104.90
mm
N/A
69790405830
1090-HUB-42MMH7-12X3.3MMKW
42
mm
1090
4.880
in
4.880
in
3.880
in
98.55
mm
4.880
in
123.70
mm
N/A
69790405831
1090-HUB-48MMH7-14X3.8MMKW
48.00
mm
1090
4.880
in
4.880
in
3.880
in
98.55
mm
4.880
in
123.70
mm
N/A
69790405832
1090-HUB-55MMH7-16X4.3MMKW
55.00
mm
1090
4.880
in
4.880
in
3.880
in
98.55
mm
4.880
in
123.70
mm
N/A
69790405833
1090-HUB-60MMH7-18X4.4MMKW
60.00
mm
1090
4.880
in
4.880
in
3.880
in
98.55
mm
4.880
in
123.70
mm
N/A
69790405834
1090-HUB-70MMH7-20X4.9MMKW
70.00
mm
1090
4.880
in
4.880
in
3.880
in
98.55
mm
4.880
in
123.70
mm
N/A
69790405835
1090-HUB-80MMH7-22X5.4MMKW
80.00
mm
1090
4.880
in
4.880
in
3.880
in
98.55
mm
4.880
in
123.70
mm
N/A
69790405836
1090-HUB-85MMH7-22X5.4MMKW
85
mm
1090
4.880
in
4.880
in
3.880
in
98.55
mm
4.880
in
123.70
mm
N/A
69790405837
1090-HUB-95MMH7-25X5.4MMKW
95.00
mm
1090
4.880
in
4.880
in
3.880
in
98.55
mm
4.880
in
123.70
mm
N/A
Results 51 - 59 of 59
1
2
3
<