Part Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Height |
Length thru Bore |
Width |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 69790411555 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1050-HUB-45MMH7-14X3.8MMKW | Bore Size N/A 45.00 mm | Lovejoy® Grid Coupling Size N/A 1050 | Height N/A 2.630 in | Length thru Bore N/A 0.104 in | Width N/A 2.630 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 69790411574 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1090-HUB-2.3590/2.3605-18X4.4MMKW-1SS | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Length thru Bore N/A 0.192 in | Width N/A 4.880 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 69790412033 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100-HUB-70MMP7-20X4.9MMKW | Bore Size N/A 70.00 mm | Lovejoy® Grid Coupling Size N/A 1100 | Height N/A 5.590 in | Length thru Bore N/A 0.220 in | Width N/A 5.590 in | CAD N/A |
Add To Cart
Request Quote |
|
| 69790412034 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1100-HUB-80MMP7-22X5.4MMKW | Bore Size N/A 80.00 mm | Lovejoy® Grid Coupling Size N/A 1100 | Height N/A 5.590 in | Length thru Bore N/A 0.220 in | Width N/A 5.590 in | CAD N/A |
Add To Cart
Request Quote |
|
| 69790412212 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1170-HUB-200MMH7-45X15MMKW-2SS180 | Bore Size N/A 200.00 mm | Lovejoy® Grid Coupling Size N/A 1170 | Height N/A 14.000 in | Length thru Bore N/A 0.551 in | Width N/A 14.000 in | CAD N/A |
Add To Cart
Request Quote |