Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (mm)

Lovejoy® Grid Coupling Size

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Height

Length thru Bore

Width

CAD

69790411555 N/A Grid Coupling Hub w/ Keyway N/A 1050-HUB-45MMH7-14X3.8MMKW N/A 45.00 mm N/A 1050 N/A 2.630 in N/A 0.104 in N/A 2.630 in N/A CAD Icon (for items table)
69790411574 N/A Grid Coupling Hub w/ Keyway N/A 1090-HUB-2.3590/2.3605-18X4.4MMKW-1SS N/A N/A 1090 N/A 4.880 in N/A 0.192 in N/A 4.880 in N/A CAD Icon (for items table)
69790412033 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1100-HUB-70MMP7-20X4.9MMKW N/A 70.00 mm N/A 1100 N/A 5.590 in N/A 0.220 in N/A 5.590 in N/A
69790412034 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1100-HUB-80MMP7-22X5.4MMKW N/A 80.00 mm N/A 1100 N/A 5.590 in N/A 0.220 in N/A 5.590 in N/A
69790412212 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1170-HUB-200MMH7-45X15MMKW-2SS180 N/A 200.00 mm N/A 1170 N/A 14.000 in N/A 0.551 in N/A 14.000 in N/A
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1