Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
1 - 25 of 64 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Lovejoy® Grid Coupling Size

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-5/8-3/16X3/32KW N/A 5/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-7/8-3/16X3/32KW N/A 7/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-1"-1/4X1/8KW N/A 1 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-7/8-3/16X3/32KW N/A 7/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-1"-1/4X1/8KW N/A 1 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-7/8-3/16X3/32KW N/A 7/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1"-1/4X1/8KW N/A 1 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A
N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A
N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD
1 - 25 of 64 | Results Per Page | View | Unit of Measure
1 2 3