All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Shaft Hubs > View Items  

Grid Coupling Shaft Hubs

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 64 1 2 3 

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

69790406525 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-7/8-1/2X1/4KW 1 7/8 in 1050 0.194 in 3.440 in
87.38
mm
N/A
69790406526 Shaft Hub w/ Keyway 1050-SHAFT HUB-2"-1/2X1/4KW 2 in 1050 0.194 in 3.440 in
87.38
mm
CAD Icon (for items table)
69790406527 Shaft Hub w/ Keyway 1050-SHAFT HUB-2-1/8-1/2X1/4KW 2 1/8 in 1050 0.194 in 3.440 in
87.38
mm
CAD Icon (for items table)
69790406528 Shaft Hub w/ Keyway 1050-SHAFT HUB-2-3/8-5/8X5/16KW 2 3/8 in 1050 0.194 in 3.440 in
87.38
mm
CAD Icon (for items table)
69790406529 Shaft Hub w/ Keyway 1060-SHAFT HUB-1-1/4-1/4X1/8KW 1 1/4 in 1060 0.224 in 4.060 in
103.12
mm
CAD Icon (for items table)
69790406530 Shaft Hub w/ Keyway 1060-SHAFT HUB-1-1/2-3/8X3/16KW 1 1/2 in 1060 0.224 in 4.060 in
103.12
mm
CAD Icon (for items table)
69790406531 Shaft Hub w/ Keyway 1060-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1060 0.224 in 4.060 in
103.12
mm
CAD Icon (for items table)
69790406532 Shaft Hub w/ Keyway 1060-SHAFT HUB-1-3/4-3/8X3/16KW 1 3/4 in 1060 0.224 in 4.060 in
103.12
mm
CAD Icon (for items table)
69790406533 Shaft Hub w/ Keyway 1060-SHAFT HUB-1-7/8-1/2X1/4KW 1 7/8 in 1060 0.224 in 4.060 in
103.12
mm
CAD Icon (for items table)
69790406534 Shaft Hub w/ Keyway 1060-SHAFT HUB-2-1/8-1/2X1/4KW 2 1/8 in 1060 0.224 in 4.060 in
103.12
mm
CAD Icon (for items table)
69790406535 Shaft Hub w/ Keyway 1060-SHAFT HUB-2-3/8-5/8X5/16KW 2 3/8 in 1060 0.224 in 4.060 in
103.12
mm
CAD Icon (for items table)
69790406536 Shaft Hub w/ Keyway 1070-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1070 0.236 in 4.310 in
109.47
mm
CAD Icon (for items table)
69790406537 Shaft Hub w/ Keyway 1070-SHAFT HUB-1-3/4-3/8X3/16KW 1 3/4 in 1070 0.236 in 4.310 in
109.47
mm
CAD Icon (for items table)
69790406538 Shaft Hub w/ Keyway 1070-SHAFT HUB-1-7/8-1/2X1/4KW 1 7/8 in 1070 0.236 in 4.310 in
109.47
mm
CAD Icon (for items table)
69790406539 Shaft Hub w/ Keyway 1070-SHAFT HUB-2-1/8-1/2X1/4KW 2 1/8 in 1070 0.236 in 4.310 in
109.47
mm
CAD Icon (for items table)
69790406540 Shaft Hub w/ Keyway 1070-SHAFT HUB-2-3/8-5/8X5/16KW 2 3/8 in 1070 0.236 in 4.310 in
109.47
mm
CAD Icon (for items table)
69790406541 Shaft Hub w/ Keyway 1070-SHAFT HUB-2-7/8-3/4X3/8KW 2 7/8 in 1070 0.236 in 4.310 in
109.47
mm
CAD Icon (for items table)
69790406542 Shaft Hub w/ Keyway 1070-SHAFT HUB-3"-3/4X3/8KW 3 in 1070 0.236 in 4.310 in
109.47
mm
CAD Icon (for items table)
69790406543 Shaft Hub w/ Keyway 1080-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1080 0.276 in 4.810 in
122.17
mm
CAD Icon (for items table)
69790406544 Shaft Hub w/ Keyway 1080-SHAFT HUB-1-7/8-1/2X1/4KW 1 7/8 in 1080 0.276 in 4.810 in
122.17
mm
CAD Icon (for items table)
69790406545 Shaft Hub w/ Keyway 1080-SHAFT HUB-2-3/8-5/8X5/16KW 2 3/8 in 1080 0.276 in 4.810 in
122.17
mm
CAD Icon (for items table)
69790406546 Shaft Hub w/ Keyway 1080-SHAFT HUB-2-1/2-5/8X5/16KW 2 1/2 in 1080 0.276 in 4.810 in
122.17
mm
CAD Icon (for items table)
69790406547 Shaft Hub w/ Keyway 1080-SHAFT HUB-2-5/8-5/8X5/16KW 2 5/8 in 1080 0.276 in 4.810 in
122.17
mm
CAD Icon (for items table)
69790406548 Shaft Hub w/ Keyway 1080-SHAFT HUB-3"-3/4X3/8KW 3 in 1080 0.276 in 4.810 in
122.17
mm
CAD Icon (for items table)
69790406549 Shaft Hub w/ Keyway 1080-SHAFT HUB-3-3/8-7/8X7/16KW 3 3/8 in 1080 0.276 in 4.810 in
122.17
mm
CAD Icon (for items table)
  Results 26 - 50 of 64 1 2 3