Part Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Length thru Bore |
Dimension HD |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 69790406525 | N/A Shaft Hub w/ Keyway | Description N/A 1050-SHAFT HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790406526 | N/A Shaft Hub w/ Keyway | Description N/A 1050-SHAFT HUB-2"-1/2X1/4KW | Bore Size N/A 2 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406527 | N/A Shaft Hub w/ Keyway | Description N/A 1050-SHAFT HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406528 | N/A Shaft Hub w/ Keyway | Description N/A 1050-SHAFT HUB-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406529 | N/A Shaft Hub w/ Keyway | Description N/A 1060-SHAFT HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406530 | N/A Shaft Hub w/ Keyway | Description N/A 1060-SHAFT HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406531 | N/A Shaft Hub w/ Keyway | Description N/A 1060-SHAFT HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406532 | N/A Shaft Hub w/ Keyway | Description N/A 1060-SHAFT HUB-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406533 | N/A Shaft Hub w/ Keyway | Description N/A 1060-SHAFT HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406534 | N/A Shaft Hub w/ Keyway | Description N/A 1060-SHAFT HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406535 | N/A Shaft Hub w/ Keyway | Description N/A 1060-SHAFT HUB-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406536 | N/A Shaft Hub w/ Keyway | Description N/A 1070-SHAFT HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406537 | N/A Shaft Hub w/ Keyway | Description N/A 1070-SHAFT HUB-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406538 | N/A Shaft Hub w/ Keyway | Description N/A 1070-SHAFT HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406539 | N/A Shaft Hub w/ Keyway | Description N/A 1070-SHAFT HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406540 | N/A Shaft Hub w/ Keyway | Description N/A 1070-SHAFT HUB-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406541 | N/A Shaft Hub w/ Keyway | Description N/A 1070-SHAFT HUB-2-7/8-3/4X3/8KW | Bore Size N/A 2 7/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406542 | N/A Shaft Hub w/ Keyway | Description N/A 1070-SHAFT HUB-3"-3/4X3/8KW | Bore Size N/A 3 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406543 | N/A Shaft Hub w/ Keyway | Description N/A 1080-SHAFT HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406544 | N/A Shaft Hub w/ Keyway | Description N/A 1080-SHAFT HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406545 | N/A Shaft Hub w/ Keyway | Description N/A 1080-SHAFT HUB-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406546 | N/A Shaft Hub w/ Keyway | Description N/A 1080-SHAFT HUB-2-1/2-5/8X5/16KW | Bore Size N/A 2 1/2 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406547 | N/A Shaft Hub w/ Keyway | Description N/A 1080-SHAFT HUB-2-5/8-5/8X5/16KW | Bore Size N/A 2 5/8 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406548 | N/A Shaft Hub w/ Keyway | Description N/A 1080-SHAFT HUB-3"-3/4X3/8KW | Bore Size N/A 3 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790406549 | N/A Shaft Hub w/ Keyway | Description N/A 1080-SHAFT HUB-3-3/8-7/8X7/16KW | Bore Size N/A 3 3/8 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A
|
Add To Cart
Request Quote |