Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Shaft Hubs
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Shaft Hubs > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Shaft Hubs

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 51 - 64 of 64 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

69790406550 Shaft Hub w/ Keyway 1090-SHAFT HUB-2-3/8-5/8X5/16KW 2 3/8 in 1090 0.325 in 5.620 in
142.75
mm
69790406551 Shaft Hub w/ Keyway 1090-SHAFT HUB-2-7/8-3/4X3/8KW 2 7/8 in 1090 0.325 in 5.620 in
142.75
mm
69790406552 Shaft Hub w/ Keyway 1090-SHAFT HUB-3"-3/4X3/8KW 3 in 1090 0.325 in 5.620 in
142.75
mm
69790406553 Shaft Hub w/ Keyway 1090-SHAFT HUB-3-3/8-7/8X7/16KW 3 3/8 in 1090 0.325 in 5.620 in
142.75
mm
69790406554 Shaft Hub w/ Keyway 1090-SHAFT HUB-3-7/8-1"X1/2KW 3 7/8 in 1090 0.325 in 5.620 in
142.75
mm
69790406555 Shaft Hub w/ Keyway 1090-SHAFT HUB-4"-1"X1/2KW 4 in 1090 0.325 in 5.620 in
142.75
mm
69790406235 Shaft Solid Hub 1020-SHAFT HUB-SOLID N/A 1020 0.133 in 2.060 in
52.32
mm
69790406236 Shaft Solid Hub 1030-SHAFT HUB-SOLID N/A 1030 0.145 in 2.340 in
59.44
mm
69790406237 Shaft Solid Hub 1040-SHAFT HUB-SOLID N/A 1040 0.175 in 3.090 in
78.49
mm
69790406238 Shaft Solid Hub 1050-SHAFT HUB-SOLID N/A 1050 0.194 in 3.440 in
87.38
mm
69790406239 Shaft Solid Hub 1060-SHAFT HUB-SOLID N/A 1060 0.224 in 4.060 in
103.12
mm
69790406240 Shaft Solid Hub 1070-SHAFT HUB-SOLID N/A 1070 0.236 in 4.310 in
109.47
mm
69790406241 Shaft Solid Hub 1080-SHAFT HUB-SOLID N/A 1080 0.276 in 4.810 in
122.17
mm
69790406242 Shaft Solid Hub 1090-SHAFT HUB-SOLID N/A 1090 0.325 in 5.620 in
142.75
mm
  Results 51 - 64 of 64 1 2 3 
<