Part Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Length thru Bore |
Dimension HD |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 69790406550 | N/A Shaft Hub w/ Keyway | Description N/A 1090-SHAFT HUB-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406551 | N/A Shaft Hub w/ Keyway | Description N/A 1090-SHAFT HUB-2-7/8-3/4X3/8KW | Bore Size N/A 2 7/8 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406552 | N/A Shaft Hub w/ Keyway | Description N/A 1090-SHAFT HUB-3"-3/4X3/8KW | Bore Size N/A 3 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406553 | N/A Shaft Hub w/ Keyway | Description N/A 1090-SHAFT HUB-3-3/8-7/8X7/16KW | Bore Size N/A 3 3/8 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406554 | N/A Shaft Hub w/ Keyway | Description N/A 1090-SHAFT HUB-3-7/8-1"X1/2KW | Bore Size N/A 3 7/8 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406555 | N/A Shaft Hub w/ Keyway | Description N/A 1090-SHAFT HUB-4"-1"X1/2KW | Bore Size N/A 4 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406235 | N/A Shaft Solid Hub | Description N/A 1020-SHAFT HUB-SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406236 | N/A Shaft Solid Hub | Description N/A 1030-SHAFT HUB-SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 0.145 in | Dimension HD N/A 2.340 in59.44 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406237 | N/A Shaft Solid Hub | Description N/A 1040-SHAFT HUB-SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406238 | N/A Shaft Solid Hub | Description N/A 1050-SHAFT HUB-SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406239 | N/A Shaft Solid Hub | Description N/A 1060-SHAFT HUB-SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406240 | N/A Shaft Solid Hub | Description N/A 1070-SHAFT HUB-SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406241 | N/A Shaft Solid Hub | Description N/A 1080-SHAFT HUB-SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A |
Add To Cart
Request Quote |
| 69790406242 | N/A Shaft Solid Hub | Description N/A 1090-SHAFT HUB-SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A |
Add To Cart
Request Quote |