Batch CAD Cart (0)
  • Cart is empty
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Lovejoy® Grid Coupling Size

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

Sort by
N/A Shaft Hub w/ Keyway N/A 1070 SHAFT HUB 3" 3/4X3/8KW N/A 3 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1080 SHAFT HUB 1-5/8 3/8KW N/A 1 5/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1080 SHAFT HUB 1-7/8 1/2KW N/A 1 7/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1080 SHAFT HUB 2-3/8 5/8KW N/A 2 3/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1080 SHAFT HUB 2-1/2 5/8KW N/A 2 1/2 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1080 SHAFT HUB 2-5/8 5/8KW N/A 2 5/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1080 SHAFT HUB 3" 3/4X3/8KW N/A 3 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1080 SHAFT HUB 3-3/8 7/8KW N/A 3 3/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1090 SHAFT HUB 2-3/8 5/8KW N/A 2 3/8 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1090 SHAFT HUB 2-7/8 3/4KW N/A 2 7/8 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1090 SHAFT HUB 3" 3/4X3/8KW N/A 3 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1090 SHAFT HUB 3-3/8 7/8KW N/A 3 3/8 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1090 SHAFT HUB 3-7/8 1"KW N/A 3 7/8 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1090 SHAFT HUB 4" 1"X1/2KW N/A 4 in N/A 1090 N/A 0.325 in N/A 5.620 in142.75 mm N/A CAD
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2 3