All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Grid Couplings
>
Horizontal Split Cover Grid Couplings
>
Grid Coupling Taper Lock Bushing Hubs - Metric
>
View Items
Grid Coupling Taper Lock Bushing Hubs - Metric
Check up to five results to perform an action.
larger image
The maximum bore is supplied with a standard ANSI/AGMA 9002-B04 or ISO 286-2 keyway.
Taper Lock Bushing mounting screws can be either inch (UNC) or metric (BSW) and care should be taken to select the proper hub part number.
Taper Lock Busings are a product of Baldor Dodge and are not included with Lovejoy coupling hubs.
Maximum bores size and torque capacities are per Dodge specifications and Lovejoy is not responsible for the accuracy of any of the values listed relative to bore size and torque capacity.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 20 of 20
1
Part Number
Description
Lovejoy® Grid Coupling Size
Set Screw Style Coupling Size (Dimension T)
Height
Width
Length thru Bore
Dimension HD
CAD
69790406841
1030-HUB-1108TL-FRNT MT STD UNC
1030
Taper-Lock 1108 UNC
1.940
in
1.940
in
1.625
in
41.30
mm
1.940
in
49.28
mm
69790406851
1030-HUB-1108TL-FRNT MT STD BSW
1030
Taper-Lock 1108 BSW
1.940
in
1.940
in
1.625
in
41.30
mm
1.940
in
49.28
mm
69790406842
1040-HUB-1108TL-FRNT MT STD UNC
1040
Taper-Lock 1108 UNC
2.250
in
2.250
in
1.625
in
41.30
mm
2.250
in
57.15
mm
69790406852
1040-HUB-1108TL-FRNT STD BSW
1040
Taper-Lock 1108 BSW
2.250
in
2.250
in
1.625
in
41.30
mm
2.250
in
57.15
mm
69790406843
1050-HUB-1215TL-FRNT MT STD UNC
1050
Taper-Lock UNC
2.630
in
2.630
in
1.875
in
47.60
mm
2.630
in
66.80
mm
69790406853
1050-HUB-1108TL-FRNT STD BSW
1050
Taper-Lock 1108 BSW
2.630
in
2.630
in
1.875
in
47.60
mm
2.630
in
66.80
mm
69790406844
1060-HUB-1615TL-FRNT MT STD UNC
1060
Taper-Lock 1615 UNC
3.00
in
3.000
in
2.125
in
54.00
mm
3.000
in
76.20
mm
69790406854
1060-HUB-1615TL-FRNT STD BSW
1060
Taper-Lock 1615 BSW
3.00
in
3.000
in
2.125
in
54.00
mm
3.000
in
76.20
mm
69790406845
1070-HUB-2012TL-FRNT MT STD UNC
1070
Taper-Lock 2012 UNC
3.440
in
3.440
in
2.125
in
54.00
mm
3.440
in
87.38
mm
69790406855
1070-HUB-2012TL-FRNT STD BSW
1070
Taper-Lock 2012 BSW
3.440
in
3.440
in
2.125
in
54.00
mm
3.440
in
87.38
mm
69790406846
1080-HUB-2525TL-FRNT MT STD UNC
1080
Taper-Lock 2525 UNC
4.13
in
4.130
in
2.625
in
66.70
mm
4.130
in
104.90
mm
69790406856
1080-HUB-2525TL-FRNT STD BSW
1080
Taper-Lock 2525 BSW
4.13
in
4.130
in
2.625
in
66.70
mm
4.130
in
104.90
mm
69790406847
1090-HUB-3030TL-FRNT MT STD UNC
1090
Taper-Lock 3030 UNC
4.880
in
4.880
in
3.110
in
79.00
mm
4.880
in
123.95
mm
69790406857
1090-HUB-3030TL-FRNT STD BSW
1090
Taper-Lock 3030 BSW
4.880
in
4.880
in
3.110
in
79.00
mm
4.880
in
123.95
mm
69790406848
1100-HUB-3030TL-FRNT STD UNC
1100
Taper-Lock 3030 UNC
5.590
in
5.590
in
3.490
in
88.60
mm
5.590
in
142.00
mm
N/A
69790406858
1100-HUB-3030TL-FRNT STD BSW
1100
Taper-Lock 3030 BSW
5.590
in
5.590
in
3.490
in
88.60
mm
5.590
in
142.00
mm
N/A
69790406849
1110-HUB-3535TL-FRNT MT UNC
1110
Taper-Lock 3535 UNC
6.310
in
6.310
in
3.625
in
92.00
mm
6.310
in
160.27
mm
69790406859
1110-HUB-3535TL-FRNT MT BSW
1110
Taper-Lock 3535 BSW
6.310
in
6.310
in
3.625
in
92.00
mm
6.310
in
160.27
mm
69790406850
1120-HUB-4040TL-FRNT MT UNC
1120
Taper-Lock 4040 UNC
7.060
in
7.060
in
4.375
in
111.10
mm
7.060
in
179.32
mm
69790406860
1120-HUB-4040TL-FRNT MT BSW
1120
Taper-Lock 4040 BSW
7.060
in
7.060
in
4.375
in
111.10
mm
7.060
in
179.32
mm
Results 1 - 20 of 20
1