Part Number |
Description |
Lovejoy® Grid Coupling Size |
Set Screw Style Coupling Size (Dimension T) |
Height |
Width |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
69790406841 | Description N/A 1030 HUB 1108 TL FRNT STD UNC | Lovejoy® Grid Coupling Size N/A 1030 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1108 UNC | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.625 in41.30 mm | Dimension HD N/A 1.940 in49.28 mm | CAD N/A |
69790406842 | Description N/A 1040 HUB 1108 TL FRNT STD UNC | Lovejoy® Grid Coupling Size N/A 1040 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1108 UNC | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 1.625 in41.30 mm | Dimension HD N/A 2.250 in57.15 mm | CAD N/A |
69790406843 | Description N/A 1050 HUB 1215 TL UNC | Lovejoy® Grid Coupling Size N/A 1050 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock UNC | Height N/A 2.630 in | Width N/A 2.630 in | Length thru Bore N/A 1.875 in47.60 mm | Dimension HD N/A 2.630 in66.80 mm | CAD N/A |
69790406844 | Description N/A 1060 HUB 1615 TL UNC | Lovejoy® Grid Coupling Size N/A 1060 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1615 UNC | Height N/A 3.00 in | Width N/A 3.000 in | Length thru Bore N/A 2.125 in54.00 mm | Dimension HD N/A 3.000 in76.20 mm | CAD N/A |
69790406845 | Description N/A 1070 HUB 2012 TL FRNT MT UNC | Lovejoy® Grid Coupling Size N/A 1070 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 2012 UNC | Height N/A 3.440 in | Width N/A 3.440 in | Length thru Bore N/A 2.125 in54.00 mm | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406846 | Description N/A 1080 HUB 2525 TL UNC FRONT MT | Lovejoy® Grid Coupling Size N/A 1080 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 2525 UNC | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 2.625 in66.70 mm | Dimension HD N/A 4.130 in104.90 mm | CAD N/A |
69790406847 | Description N/A 1090 HUB 3030 TL UNC | Lovejoy® Grid Coupling Size N/A 1090 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3030 UNC | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.110 in79.00 mm | Dimension HD N/A 4.880 in123.95 mm | CAD N/A |
69790406848 | Description N/A 1100 HUB 3030 TL UNC | Lovejoy® Grid Coupling Size N/A 1100 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3030 UNC | Height N/A 5.590 in | Width N/A 5.590 in | Length thru Bore N/A 3.490 in88.60 mm | Dimension HD N/A 5.590 in142.00 mm | CAD N/A |
69790406849 | Description N/A 1110 HUB 3535 TL FRNT MT UNC | Lovejoy® Grid Coupling Size N/A 1110 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3535 UNC | Height N/A 6.310 in | Width N/A 6.310 in | Length thru Bore N/A 3.625 in92.00 mm | Dimension HD N/A 6.310 in160.27 mm | CAD N/A |
69790406850 | Description N/A 1120 HUB 4040 TL FRNT MT UNC | Lovejoy® Grid Coupling Size N/A 1120 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 4040 UNC | Height N/A 7.060 in | Width N/A 7.060 in | Length thru Bore N/A 4.375 in111.10 mm | Dimension HD N/A 7.060 in179.32 mm | CAD N/A |
69790406851 | Description N/A 1030 HUB 1108 TL FRNT STD BSW | Lovejoy® Grid Coupling Size N/A 1030 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1108 BSW | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.625 in41.30 mm | Dimension HD N/A 1.940 in49.28 mm | CAD N/A |
69790406852 | Description N/A 1040 HUB 1108 TL FRNT STD BSW | Lovejoy® Grid Coupling Size N/A 1040 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1108 BSW | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 1.625 in41.30 mm | Dimension HD N/A 2.250 in57.15 mm | CAD N/A |
69790406853 | Description N/A 1050 HUB 1108 TL FRNT STD BSW | Lovejoy® Grid Coupling Size N/A 1050 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1108 BSW | Height N/A 2.630 in | Width N/A 2.630 in | Length thru Bore N/A 1.875 in47.60 mm | Dimension HD N/A 2.630 in66.80 mm | CAD N/A |
69790406854 | Description N/A 1060 HUB 1615 TL BSW | Lovejoy® Grid Coupling Size N/A 1060 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 1615 BSW | Height N/A 3.00 in | Width N/A 3.000 in | Length thru Bore N/A 2.125 in54.00 mm | Dimension HD N/A 3.000 in76.20 mm | CAD N/A |
69790406855 | Description N/A 1070 HUB 2012 TL FRNT MT BSW | Lovejoy® Grid Coupling Size N/A 1070 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 2012 BSW | Height N/A 3.440 in | Width N/A 3.440 in | Length thru Bore N/A 2.125 in54.00 mm | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406856 | Description N/A 1080 HUB 2525 TL BSW FRNT MT | Lovejoy® Grid Coupling Size N/A 1080 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 2525 BSW | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 2.625 in66.70 mm | Dimension HD N/A 4.130 in104.90 mm | CAD N/A |
69790406857 | Description N/A 1090 HUB 3030 TL BSW | Lovejoy® Grid Coupling Size N/A 1090 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3030 BSW | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.110 in79.00 mm | Dimension HD N/A 4.880 in123.95 mm | CAD N/A |
69790406858 | Description N/A 1100 HUB 3030 TL BSW | Lovejoy® Grid Coupling Size N/A 1100 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3030 BSW | Height N/A 5.590 in | Width N/A 5.590 in | Length thru Bore N/A 3.490 in88.60 mm | Dimension HD N/A 5.590 in142.00 mm | CAD N/A |
69790406859 | Description N/A 1110 HUB 3535 TL FRNT MT BSW | Lovejoy® Grid Coupling Size N/A 1110 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 3535 BSW | Height N/A 6.310 in | Width N/A 6.310 in | Length thru Bore N/A 3.625 in92.00 mm | Dimension HD N/A 6.310 in160.27 mm | CAD N/A |
69790406860 | Description N/A 1120 HUB 4040 TL FRNT MT BSW | Lovejoy® Grid Coupling Size N/A 1120 | Set Screw Style Coupling Size (Dimension T) N/A Taper-Lock 4040 BSW | Height N/A 7.060 in | Width N/A 7.060 in | Length thru Bore N/A 4.375 in111.10 mm | Dimension HD N/A 7.060 in179.32 mm | CAD N/A |