• The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Item Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

69790405328 N/A 1020-CVR SET 2PC-VERT MM N/A 4.380 in N/A 1.920 in N/A 4.380 in N/A 4.380 in111.25 mm N/A Aluminum N/A 1.00 lb N/A CAD Icon (for items table)
69790405329 N/A 1030-CVR SET 2PC-VERT MM N/A 4.750 in N/A 2.000 in N/A 4.750 in N/A 4.750 in120.65 mm N/A Aluminum N/A 1.15 lb N/A CAD Icon (for items table)
69790405330 N/A 1040-CVR SET 2PC-VERT MM N/A 5.06 in N/A 2.060 in N/A 5.060 in N/A 5.060 in128.52 mm N/A Aluminum N/A 1.3 lb N/A CAD Icon (for items table)
69790405331 N/A 1050-CVR SET 2PC-VERT MM N/A 5.810 in N/A 2.480 in N/A 5.810 in N/A 5.810 in147.57 mm N/A Aluminum N/A 2.00 lb N/A CAD Icon (for items table)
69790405332 N/A 1060-CVR SET 2PC-VERT MM N/A 6.38 in N/A 2.540 in N/A 6.380 in N/A 6.380 in162.05 mm N/A Aluminum N/A 2.50 lb N/A CAD Icon (for items table)
69790405333 N/A 1070-CVR SET 2PC-VERT MM N/A 6.810 in N/A 2.660 in N/A 6.810 in N/A 6.810 in172.97 mm N/A Aluminum N/A 2.75 lb N/A CAD Icon (for items table)
69790405334 N/A 1080-CVR SET 2PC-VERT MM N/A 7.130 in N/A 3.480 in N/A 7.130 in N/A 7.870 in199.90 mm N/A Aluminum N/A 3.75 lb N/A CAD Icon (for items table)
69790405335 N/A 1090-CVR SET 2PC-VERT MM N/A 7.880 in N/A 3.720 in N/A 7.880 in N/A 9.120 in213.70 mm N/A Aluminum N/A 4.50 lb N/A CAD Icon (for items table)
69790405336 N/A 1100-CVR SET 2PC-VERT MM N/A 9.690 in N/A 4.760 in N/A 9.690 in N/A 10.050 in255.30 mm N/A Aluminum N/A 8.00 lb N/A CAD Icon (for items table)
69790405337 N/A 1110-CVR SET 2PC-VERT MM N/A 11.250 in N/A 5.00 in N/A 11.250 in N/A 11.250 in285.75 mm N/A Aluminum N/A 13.68 lb N/A CAD Icon (for items table)
69790405338 N/A 1120-CVR SET 2PC-VERT MM N/A 12.560 in N/A 5.880 in N/A 12.560 in N/A 12.560 in319.02 mm N/A Aluminum N/A 23.70 lb N/A CAD Icon (for items table)
69790405339 N/A 1130-CVR SET 2PC-VERT MM N/A 14.880 in N/A 6.000 in N/A 14.880 in N/A 14.880 in377.95 mm N/A Aluminum N/A 20.25 lb N/A CAD Icon (for items table)
69790405340 N/A 1140-CVR SET 2PC-VERT MM N/A 16.380 in N/A 6.260 in N/A 16.380 in N/A 16.380 in416.05 mm N/A Aluminum N/A 23.80 lb N/A CAD Icon (for items table)
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1