All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Vertical Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover, Vertical Style - Metric > View Items  

Grid Coupling Tapered Components - Cover, Vertical Style - Metric

Check up to five results to perform an action.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 13 of 13 1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

69790405328 1020-CVR SET 2PC-VERT MM 4.380 in 1.920 in 4.380 in 4.380 in
111.25
mm
Aluminum 1.00 lb CAD Icon (for items table)
69790405329 1030-CVR SET 2PC-VERT MM 4.750 in 2.000 in 4.750 in 4.750 in
120.65
mm
Aluminum 1.15 lb CAD Icon (for items table)
69790405330 1040-CVR SET 2PC-VERT MM 5.06 in 2.060 in 5.060 in 5.060 in
128.52
mm
Aluminum 1.3 lb CAD Icon (for items table)
69790405331 1050-CVR SET 2PC-VERT MM 5.810 in 2.480 in 5.810 in 5.810 in
147.57
mm
Aluminum 2.00 lb CAD Icon (for items table)
69790405332 1060-CVR SET 2PC-VERT MM 6.38 in 2.540 in 6.380 in 6.380 in
162.05
mm
Aluminum 2.50 lb CAD Icon (for items table)
69790405333 1070-CVR SET 2PC-VERT MM 6.810 in 2.660 in 6.810 in 6.810 in
172.97
mm
Aluminum 2.75 lb CAD Icon (for items table)
69790405334 1080-CVR SET 2PC-VERT MM 7.130 in 3.480 in 7.130 in 7.870 in
199.90
mm
Aluminum 3.75 lb CAD Icon (for items table)
69790405335 1090-CVR SET 2PC-VERT MM 7.880 in 3.720 in 7.880 in 9.120 in
213.70
mm
Aluminum 4.50 lb CAD Icon (for items table)
69790405336 1100-CVR SET 2PC-VERT MM 9.690 in 4.760 in 9.690 in 10.050 in
255.30
mm
Aluminum 8.00 lb CAD Icon (for items table)
69790405337 1110-CVR SET 2PC-VERT MM 11.250 in 5.00 in 11.250 in 11.250 in
285.75
mm
Aluminum 13.68 lb CAD Icon (for items table)
69790405338 1120-CVR SET 2PC-VERT MM 12.560 in 5.880 in 12.560 in 12.560 in
319.02
mm
Aluminum 23.70 lb CAD Icon (for items table)
69790405339 1130-CVR SET 2PC-VERT MM 14.880 in 6.000 in 14.880 in 14.880 in
377.95
mm
Aluminum 20.25 lb CAD Icon (for items table)
69790405340 1140-CVR SET 2PC-VERT MM 16.380 in 6.260 in 16.380 in 16.380 in
416.05
mm
Aluminum 23.80 lb CAD Icon (for items table)
  Results 1 - 13 of 13 1