- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Grid CouplingsGrid Couplings
- Horizontal Split Cover Grid CouplingsHorizontal Split Cover Grid Couplings
- Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - ImperialGrid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial
- View Items
Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial
Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial
Spacer Style Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Item Number |
Description |
Height |
Depth |
Width |
Type |
Material |
Weight |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405433 | Description N/A 1020/30/40-CVR HDWR-HZ IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.15 lb |
CAD
N/A
|
| 69790405435 | Description N/A 1070/80/90-CVR HDWR-HZ IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.19 lb |
CAD
N/A
|
| 69790405436 | Description N/A 1110-CVR HDWR-HZ IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.28 lb |
CAD
N/A
|
| 69790405437 | Description N/A 1120/30/40-CVR HDWR-HZ IN | Height N/A 3.00 in | Depth N/A 1.00 in | Width N/A 5.00 in | Type N/A Grid | Material N/A Steel | Weight N/A 0.56 lb |
CAD
N/A
|
| 69790405438 | Description N/A 1150/60/70-CVR HDWR-HZ IN | Height N/A 6.000 in | Depth N/A 2.000 in | Width N/A 8.000 in | Type N/A Grid | Material N/A Steel | Weight N/A 1.50 lb |
CAD
N/A
|
| 69790405439 | Description N/A 1180-CVR HDWR-HZ IN | Height N/A 6.000 in | Depth N/A 2.000 in | Width N/A 8.000 in | Type N/A Grid | Material N/A Steel | Weight N/A 2.00 lb |
CAD
N/A
|