- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Grid CouplingsGrid Couplings
- Horizontal Split Cover Grid CouplingsHorizontal Split Cover Grid Couplings
- Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - MetricGrid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric
- View Items
Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric
Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric
Spacer Style Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Item Number |
Description |
Height |
Depth |
Width |
Outside Diameter |
Material |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
69790405366 | Description N/A 1020 CVR/GRID ASSY HORIZ MM | Height N/A 4.000 in | Depth N/A 4.000 in | Width N/A 4.000 in | Outside Diameter N/A 4.000 in101.60 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 1.42 lb | CAD N/A |
69790405367 | Description N/A 1030 CVR/GRID ASSY HORIZ MM | Height N/A 4.380 in | Depth N/A 4.38 in | Width N/A 4.380 in | Outside Diameter N/A 4.380 in111.25 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 2.15 lb | CAD N/A |
69790405368 | Description N/A 1040 CVR/GRID ASSY HORIZ MM | Height N/A 4.630 in | Depth N/A 4.630 in | Width N/A 4.630 in | Outside Diameter N/A 4.630 in117.60 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 2.21 lb | CAD N/A |
69790405369 | Description N/A 1050 CVR/GRID ASSY HORIZ MM | Height N/A 5.440 in | Depth N/A 5.440 in | Width N/A 5.440 in | Outside Diameter N/A 5.440 in138.18 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 2.50 lb | CAD N/A |
69790405370 | Description N/A 1060 CVR/GRID ASSY HORIZ MM | Height N/A 5.940 in | Depth N/A 5.940 in | Width N/A 5.940 in | Outside Diameter N/A 5.940 in150.88 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 4.17 lb | CAD N/A |
69790405371 | Description N/A 1070 CVR/GRID ASSY HORIZ MM | Height N/A 6.38 in | Depth N/A 6.380 in | Width N/A 6.380 in | Outside Diameter N/A 6.380 in162.05 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 4.93 lb | CAD N/A |
69790405372 | Description N/A 1080 CVR/GRID ASSY HORIZ MM | Height N/A 7.630 in | Depth N/A 7.630 in | Width N/A 7.630 in | Outside Diameter N/A 7.630 in193.80 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 10.70 lb | CAD N/A |
69790405373 | Description N/A 1090 CVR/GRID ASSY HORIZ MM | Height N/A 7.630 in | Depth N/A 7.630 in | Width N/A 7.630 in | Outside Diameter N/A 7.630 in193.80 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 9.92 lb | CAD N/A |
69790405374 | Description N/A 1100 CVR/GRID ASSY HORIZ MM | Height N/A 9.880 in | Depth N/A 9.88 in | Width N/A 9.880 in | Outside Diameter N/A 9.880 in250.95 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 15.23 lb | CAD N/A |
69790405375 | Description N/A 1110 CVR/GRID ASSY HORIZ MM | Height N/A 10.630 in | Depth N/A 10.630 in | Width N/A 10.630 in | Outside Diameter N/A 10.630 in270.00 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 18.43 lb | CAD N/A |
69790405376 | Description N/A 1120 CVR/GRID ASSY HORIZ MM | Height N/A 12.130 in | Depth N/A 12.130 in | Width N/A 12.130 in | Outside Diameter N/A 12.130 in308.10 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 29.46 lb | CAD N/A |
69790405377 | Description N/A 1130 CVR/GRID ASSY HORIZ MM | Height N/A 13.630 in | Depth N/A 13.630 in | Width N/A 13.630 in | Outside Diameter N/A 13.630 in346.20 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 34.00 lb | CAD N/A |
69790405378 | Description N/A 1140 CVR/GRID ASSY HORIZ MM | Height N/A 15.130 in | Depth N/A 15.130 in | Width N/A 15.130 in | Outside Diameter N/A 15.130 in384.30 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 39.34 lb | CAD N/A |
69790405379 | Description N/A 1150 CVR/GRID ASSY HORIZ MM | Height N/A 17.840 in | Depth N/A 17.840 in | Width N/A 17.840 in | Outside Diameter N/A 17.840 in453.14 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 64.75 lb | CAD N/A |
69790405380 | Description N/A 1160 CVR/GRID ASSY HORIZ MM | Height N/A 19.740 in | Depth N/A 19.740 in | Width N/A 19.740 in | Outside Diameter N/A 19.740 in501.40 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 66.00 lb | CAD N/A |
69790405381 | Description N/A 1170 CVR/GRID ASSY HORIZ MM | Height N/A 22.300 in | Depth N/A 22.300 in | Width N/A 22.300 in | Outside Diameter N/A 22.300 in566.42 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 93.60 lb | CAD N/A |
69790405382 | Description N/A 1180 CVR/GRID ASSY HORIZ MM | Height N/A 24.800 in | Depth N/A 24.800 in | Width N/A 24.800 in | Outside Diameter N/A 24.800 in629.92 mm | Material N/A Aluminum and Alloy Steel | Weight N/A 102.40 lb | CAD N/A |