Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric

For CAD models and more information, click Directly on the part number below.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.




Add To Cart Request Quote
   
  Results 1 - 17 of 17 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

69790405366 1020-CVR/GRID ASSY-HZ MM 4.000 in 4.000 in 4.000 in 4.000 in
101.60
mm
Aluminum and Alloy Steel 1.42 lb
69790405367 1030-CVR/GRID ASSY-HZ MM 4.380 in 4.38 in 4.380 in 4.380 in
111.25
mm
Aluminum and Alloy Steel 2.15 lb
69790405368 1040-CVR/GRID ASSY-HZ MM 4.630 in 4.630 in 4.630 in 4.630 in
117.60
mm
Aluminum and Alloy Steel 2.21 lb
69790405369 1050-CVR/GRID ASSY-HZ MM 5.440 in 5.440 in 5.440 in 5.440 in
138.18
mm
Aluminum and Alloy Steel 2.50 lb
69790405370 1060-CVR/GRID ASSY-HZ MM 5.940 in 5.940 in 5.940 in 5.940 in
150.88
mm
Aluminum and Alloy Steel 4.17 lb
69790405371 1070-CVR/GRID ASSY-HZ MM 6.38 in 6.380 in 6.380 in 6.380 in
162.05
mm
Aluminum and Alloy Steel 4.93 lb
69790405372 1080-CVR/GRID ASSY-HZ MM 7.630 in 7.630 in 7.630 in 7.630 in
193.80
mm
Aluminum and Alloy Steel 10.70 lb
69790405373 1090-CVR/GRID ASSY-HZ MM 7.630 in 7.630 in 7.630 in 7.630 in
193.80
mm
Aluminum and Alloy Steel 9.92 lb
69790405374 1100-CVR/GRID ASSY-HZ MM 9.880 in 9.88 in 9.880 in 9.880 in
250.95
mm
Aluminum and Alloy Steel 15.23 lb N/A
69790405375 1110-CVR/GRID ASSY-HZ MM 10.630 in 10.630 in 10.630 in 10.630 in
270.00
mm
Aluminum and Alloy Steel 18.43 lb
69790405376 1120-CVR/GRID ASSY-HZ MM 12.130 in 12.130 in 12.130 in 12.130 in
308.10
mm
Aluminum and Alloy Steel 29.46 lb
69790405377 1130-CVR/GRID ASSY-HZ MM 13.630 in 13.630 in 13.630 in 13.630 in
346.20
mm
Aluminum and Alloy Steel 34.00 lb
69790405378 1140-CVR/GRID ASSY-HZ MM 15.130 in 15.130 in 15.130 in 15.130 in
384.30
mm
Aluminum and Alloy Steel 39.34 lb
69790405379 1150-CVR/GRID ASSY-HZ MM 17.840 in 17.840 in 17.840 in 17.840 in
453.14
mm
Aluminum and Alloy Steel 64.75 lb N/A
69790405380 1160-CVR/GRID ASSY-HZ MM 19.740 in 19.740 in 19.740 in 19.740 in
501.40
mm
Aluminum and Alloy Steel 66.00 lb N/A
69790405381 1170-CVR/GRID ASSY-HZ MM 22.300 in 22.300 in 22.300 in 22.300 in
566.42
mm
Aluminum and Alloy Steel 93.60 lb N/A
69790405382 1180-CVR/GRID ASSY-HZ MM 24.800 in 24.800 in 24.800 in 24.800 in
629.92
mm
Aluminum and Alloy Steel 102.40 lb
  Results 1 - 17 of 17 1 
<