Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

Sort by
N/A 1180 CVR/GRID ASSY HORIZ MM N/A 24.800 in N/A 24.800 in N/A 24.800 in N/A 24.800 in629.92 mm N/A Aluminum and Alloy Steel N/A 102.40 lb N/A CAD
N/A 1170 CVR/GRID ASSY HORIZ MM N/A 22.300 in N/A 22.300 in N/A 22.300 in N/A 22.300 in566.42 mm N/A Aluminum and Alloy Steel N/A 93.60 lb N/A CAD
N/A 1160 CVR/GRID ASSY HORIZ MM N/A 19.740 in N/A 19.740 in N/A 19.740 in N/A 19.740 in501.40 mm N/A Aluminum and Alloy Steel N/A 66.00 lb N/A CAD
N/A 1150 CVR/GRID ASSY HORIZ MM N/A 17.840 in N/A 17.840 in N/A 17.840 in N/A 17.840 in453.14 mm N/A Aluminum and Alloy Steel N/A 64.75 lb N/A CAD
N/A 1140 CVR/GRID ASSY HORIZ MM N/A 15.130 in N/A 15.130 in N/A 15.130 in N/A 15.130 in384.30 mm N/A Aluminum and Alloy Steel N/A 39.34 lb N/A CAD
N/A 1130 CVR/GRID ASSY HORIZ MM N/A 13.630 in N/A 13.630 in N/A 13.630 in N/A 13.630 in346.20 mm N/A Aluminum and Alloy Steel N/A 34.00 lb N/A CAD
N/A 1120 CVR/GRID ASSY HORIZ MM N/A 12.130 in N/A 12.130 in N/A 12.130 in N/A 12.130 in308.10 mm N/A Aluminum and Alloy Steel N/A 29.46 lb N/A CAD
N/A 1110 CVR/GRID ASSY HORIZ MM N/A 10.630 in N/A 10.630 in N/A 10.630 in N/A 10.630 in270.00 mm N/A Aluminum and Alloy Steel N/A 18.43 lb N/A CAD
N/A 1090 CVR/GRID ASSY HORIZ MM N/A 7.630 in N/A 7.630 in N/A 7.630 in N/A 7.630 in193.80 mm N/A Aluminum and Alloy Steel N/A 9.92 lb N/A CAD
N/A 1080 CVR/GRID ASSY HORIZ MM N/A 7.630 in N/A 7.630 in N/A 7.630 in N/A 7.630 in193.80 mm N/A Aluminum and Alloy Steel N/A 10.70 lb N/A CAD
N/A 1070 CVR/GRID ASSY HORIZ MM N/A 6.38 in N/A 6.380 in N/A 6.380 in N/A 6.380 in162.05 mm N/A Aluminum and Alloy Steel N/A 4.93 lb N/A CAD
N/A 1060 CVR/GRID ASSY HORIZ MM N/A 5.940 in N/A 5.940 in N/A 5.940 in N/A 5.940 in150.88 mm N/A Aluminum and Alloy Steel N/A 4.17 lb N/A CAD
N/A 1050 CVR/GRID ASSY HORIZ MM N/A 5.440 in N/A 5.440 in N/A 5.440 in N/A 5.440 in138.18 mm N/A Aluminum and Alloy Steel N/A 2.50 lb N/A CAD
N/A 1040 CVR/GRID ASSY HORIZ MM N/A 4.630 in N/A 4.630 in N/A 4.630 in N/A 4.630 in117.60 mm N/A Aluminum and Alloy Steel N/A 2.21 lb N/A CAD
N/A 1030 CVR/GRID ASSY HORIZ MM N/A 4.380 in N/A 4.38 in N/A 4.380 in N/A 4.380 in111.25 mm N/A Aluminum and Alloy Steel N/A 2.15 lb N/A CAD
N/A 1020 CVR/GRID ASSY HORIZ MM N/A 4.000 in N/A 4.000 in N/A 4.000 in N/A 4.000 in101.60 mm N/A Aluminum and Alloy Steel N/A 1.42 lb N/A CAD
N/A 1100 CVR/GRID ASSY HORIZ MM N/A 9.880 in N/A 9.88 in N/A 9.880 in N/A 9.880 in250.95 mm N/A Aluminum and Alloy Steel N/A 15.23 lb N/A
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1