Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Vertical Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style - Imperial

For CAD models and more information, click Directly on the part number below.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.




Add To Cart Request Quote
   
  Results 1 - 13 of 13 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

69790405383 1020-CVR/GRID ASSY-VERT IN 4.380 in 4.38 in 4.380 in 4.380 in
111.25
mm
Aluminum and Alloy Steel 1.17 lb
69790405384 1030-CVR/GRID ASSY-VERT IN 4.750 in 4.750 in 4.750 in 4.750 in
120.65
mm
Aluminum and Alloy Steel 1.67 lb
69790405385 1040-CVR/GRID ASSY-VERT IN 5.06 in 5.060 in 5.060 in 5.060 in
128.52
mm
Aluminum and Alloy Steel 1.50 lb
69790405386 1050-CVR/GRID ASSY-VERT IN 5.810 in 5.810 in 5.810 in 5.810 in
147.57
mm
Aluminum and Alloy Steel 3.10 lb
69790405387 1060-CVR/GRID ASSY-VERT IN 6.38 in 6.380 in 6.380 in 6.380 in
162.05
mm
Aluminum and Alloy Steel 3.78 lb
69790405388 1070-CVR/GRID ASSY-VERT IN 6.810 in 6.810 in 6.810 in 6.810 in
172.97
mm
Aluminum and Alloy Steel 4.04 lb
69790405389 1080-CVR/GRID ASSY-VERT IN 7.130 in 7.130 in 7.130 in 7.130 in
181.10
mm
Aluminum and Alloy Steel 6.72 lb
69790405390 1090-CVR/GRID ASSY-VERT IN 7.880 in 7.880 in 7.880 in 7.880 in
200.15
mm
Aluminum and Alloy Steel 8.10 lb
69790405391 1100-CVR/GRID ASSY-VERT IN 9.690 in 9.690 in 9.690 in 9.690 in
246.13
mm
Aluminum and Alloy Steel 13.20 lb
69790405392 1110-CVR/GRID ASSY-VERT IN 11.250 in 11.250 in 11.250 in 11.250 in
285.75
mm
Aluminum and Alloy Steel 14.80 lb
69790405393 1120-CVR/GRID ASSY-VERT IN 12.560 in 12.560 in 12.560 in 12.560 in
319.02
mm
Aluminum and Alloy Steel 26.66 lb
69790405394 1130-CVR/GRID ASSY-VERT IN 14.880 in 14.880 in 14.880 in 14.880 in
377.95
mm
Aluminum and Alloy Steel 34.32 lb
69790405395 1140-CVR/GRID ASSY-VERT IN 16.380 in 16.380 in 16.380 in 16.380 in
416.05
mm
Aluminum and Alloy Steel 39.50 lb
  Results 1 - 13 of 13 1 
<