3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Width

Depth

Height

Cubic inches

Material

Weight

CAD

Sort by
69790410557 N/A 1190 SEAL KIT HORIZONTAL N/A 14.000 in N/A 1.500 in N/A 17.000 in N/A 357.00000 in³ N/A Buna-N N/A 1.00 lb N/A CAD
69790410561 N/A 1200 SEAL KIT HORIZONTAL N/A 14.000 in N/A 1.500 in N/A 17.000 in N/A 357.00000 in³ N/A Buna-N N/A 1.06 lb N/A CAD
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1