Advanced Search
About Us
|
Careers
|
Contact Us
PRODUCTS & SERVICES
Bearings
Power Transmission
Engineered Surfaces
Lubrication
Chain & Auger
Seals
Motion Control Systems
Training
Remanufacture & Repair
Maintenance & Reliability
Catalogs
SOLUTIONS
Aerospace
Agriculture
Automotive / Heavy Truck
Bearing Manufacturers
Cement & Aggregate
Coal, Oil, & Gas
Construction
Consumer
Gear Drive
Health
Machine Tools
Mining
Paper
Primary Metals
Rail
Wind Energy
TOOLS & GUIDES
For Engineers
For Suppliers
For Students
For Maintenance Pros
For Retirees
Bearing Terms Glossary
Steel Terms Glossary
PURCHASE
Online Stores
Find a Distributor / Sales Office
Terms and Conditions of Sale
INVESTORS
Analyst Coverage
Investor Contacts
Corporate Governance
Directors
Earnings Estimates
Events
Financial Highlights
Financial Reports
Financial News Releases
Presentations
SEC Filings
Shareholder Services
Stock Information
Webcast / Conference Calls
Search Catalog
By Keyword
All Product Types
Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Grid Couplings
>
Horizontal Split Cover Grid Couplings
>
Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style
For CAD models and more information, click Directly on the part number below.
Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.
Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.
The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.
Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.
Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
The Lovejoy Grid coupling is an ideal coupling for applications where excellent performance is desired and additional requirements for vibration dampening may exist. The Horizontal Split Cover design is recommended in applications where there may be some constraints on the diameter of the coupling. The vertical design is recommended for applications where higher speed is one of the requirements.
Features
Designed for ease of maintenance and grid spring replacement
High tensile grid springs ensure superior coupling performance and longer coupling life
Split covers allow for easy access to grid springs
Interchangeable with industry standard grid couplings
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 173
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Item Number
Item Name
Description
Bore Size
Set Screw Style Coupling Size (Dimension T)
Keyway Size (W x D)
Length thru Bore
Lovejoy® Grid Coupling Size
CAD
69790405462
Grid Coupling Hub w/ Keyway
1020-HUB-1"-1/4X1/8KW
1
in
8-32
1/4 x 1/8
in
1.880
in
47.75
mm
1020
69790405463
Grid Coupling Hub w/ Keyway
1020-HUB-1-1/8-1/4X1/8KW
1 1/8
in
8-32
1/4 x 1/8
in
1.880
in
47.75
mm
1020
69790405458
Grid Coupling Hub w/ Keyway
1020-HUB-1/2-1/8X1/16KW
1/2
in
8-32
1/8 x 1/16
in
1.880
in
47.75
mm
1020
69790405460
Grid Coupling Hub w/ Keyway
1020-HUB-3/4-3/16X3/32KW
3/4
in
8-32
3/16 x 3/32
in
1.880
in
47.75
mm
1020
69790405459
Grid Coupling Hub w/ Keyway
1020-HUB-5/8-3/16X3/32KW
5/8
in
8-32
3/16 x 3/32
in
1.880
in
47.75
mm
1020
69790405461
Grid Coupling Hub w/ Keyway
1020-HUB-7/8-3/16X3/32KW
7/8
in
8-32
3/16 x 3/32
in
1.880
in
47.75
mm
1020
69790406100
Grid Coupling Hub w/ Keyway
1020-HUB-15/16-1/4X1/8KW
15/16
in
8-32
1/4 x 1/8
in
1.880
in
47.75
mm
1020
69790405467
Grid Coupling Hub w/ Keyway
1030-HUB-1"-1/4X1/8KW
1
in
8-32
1/4 x 1/8
in
1.880
in
47.75
mm
1030
69790405468
Grid Coupling Hub w/ Keyway
1030-HUB-1-1/8-1/4X1/8KW
1 1/8
in
8-32
1/4 x 1/8
in
1.880
in
47.75
mm
1030
69790406102
Grid Coupling Hub w/ Keyway
1030-HUB-1-3/16-1/4X1/8KW
1 3/16
in
8-32
1/4 x 1/8
in
1.880
in
47.75
mm
1030
69790405469
Grid Coupling Hub w/ Keyway
1030-HUB-1-1/4-1/4X1/8KW
1 1/4
in
8-32
1/4 x 1/8
in
1.880
in
47.75
mm
1030
69790405470
Grid Coupling Hub w/ Keyway
1030-HUB-1-3/8-5/16X5/32KW
1 3/8
in
8-32
5/16 x 3/32
in
1.880
in
47.75
mm
1030
69790405465
Grid Coupling Hub w/ Keyway
1030-HUB-3/4-3/16X3/32KW
3/4
in
8-32
3/16 x 3/32
in
1.880
in
47.75
mm
1030
69790405464
Grid Coupling Hub w/ Keyway
1030-HUB-5/8-3/16X3/32KW
5/8
in
8-32
3/16 x 3/32
in
1.880
in
47.75
mm
1030
69790405466
Grid Coupling Hub w/ Keyway
1030-HUB-7/8-3/16X3/32KW
7/8
in
8-32
3/16 x 3/32
in
1.880
in
47.75
mm
1030
69790406101
Grid Coupling Hub w/ Keyway
1030-HUB-15/16-1/4X1/8KW
15/16
in
8-32
1/4 x 1/8
in
1.880
in
47.75
mm
1030
69790405472
Grid Coupling Hub w/ Keyway
1040-HUB-1"-1/4X1/8KW
1
in
10-24
1/4 x 1/8
in
2.000
in
50.80
mm
1040
69790405473
Grid Coupling Hub w/ Keyway
1040-HUB-1-1/8-1/4X1/8KW
1 1/8
in
10-24
1/4 x 1/8
in
2.000
in
50.80
mm
1040
69790406104
Grid Coupling Hub w/ Keyway
1040-HUB-1-3/16-1/4X1/8KW
1 3/16
in
10-24
1/4 x 1/8
in
2.000
in
50.80
mm
1040
69790405474
Grid Coupling Hub w/ Keyway
1040-HUB-1-1/4-1/4X1/8KW
1 1/4
in
10-24
1/4 x 1/8
in
2.000
in
50.80
mm
1040
69790405475
Grid Coupling Hub w/ Keyway
1040-HUB-1-3/8-5/16X5/32KW
1 3/8
in
10-24
5/16 x 5/32
in
2.000
in
50.80
mm
1040
69790406105
Grid Coupling Hub w/ Keyway
1040-HUB-1-7/16-3/8X3/16KW
1 7/16
in
10-24
3/8 x 3/16
in
2.000
in
50.80
mm
1040
69790405476
Grid Coupling Hub w/ Keyway
1040-HUB-1-1/2-3/8X3/16KW
1 1/2
in
10-24
3/8 x 3/16
in
2.000
in
50.80
mm
1040
69790405477
Grid Coupling Hub w/ Keyway
1040-HUB-1-5/8-3/8X3/16KW
1 5/8
in
10-24
3/8 x 3/16
in
2.000
in
50.80
mm
1040
69790406140
Grid Coupling Hub w/ Keyway
1040-HUB-3/4-3/16X3/32KW
3/4
in
10-24
3/16 x 3/32
in
2.000
in
50.80
mm
1040
Results 1 - 25 of 173
1
2
3
4
5
»
<