Item Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 69790405462 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405463 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405458 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405460 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405459 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405461 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790406100 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020-HUB-15/16-1/4X1/8KW | Bore Size N/A 15/16 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405467 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405468 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790406102 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030-HUB-1-3/16-1/4X1/8KW | Bore Size N/A 1 3/16 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405469 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405470 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 5/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405465 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405464 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405466 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790406101 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030-HUB-15/16-1/4X1/8KW | Bore Size N/A 15/16 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405472 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405473 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790406104 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040-HUB-1-3/16-1/4X1/8KW | Bore Size N/A 1 3/16 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405474 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405475 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790406105 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040-HUB-1-7/16-3/8X3/16KW | Bore Size N/A 1 7/16 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405476 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040-HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405477 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040-HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790406140 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 |
CAD
N/A |
Add To Cart
Request Quote |