Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
69790405488 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1060-HUB-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.500 in63.50 mm | Lovejoy® Grid Coupling Size N/A 1060 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406118 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1060-HUB-1-13/16-1/2X1/4KW | Bore Size N/A 1 13/16 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.500 in63.50 mm | Lovejoy® Grid Coupling Size N/A 1060 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790405489 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1060-HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.500 in63.50 mm | Lovejoy® Grid Coupling Size N/A 1060 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406143 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1060-HUB-1-15/16-1/2X1/4KW | Bore Size N/A 1 15/16 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.500 in63.50 mm | Lovejoy® Grid Coupling Size N/A 1060 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790405490 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1060-HUB-2"-1/2X1/4KW | Bore Size N/A 2 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.500 in63.50 mm | Lovejoy® Grid Coupling Size N/A 1060 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790405491 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1060-HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.500 in63.50 mm | Lovejoy® Grid Coupling Size N/A 1060 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406142 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1060-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 2.500 in63.50 mm | Lovejoy® Grid Coupling Size N/A 1060 | CAD N/A |
Add To Cart
Request Quote |
|
69790406144 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406145 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406119 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406120 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-1-7/16-3/8X3/16KW | Bore Size N/A 1 7/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406121 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790405492 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406122 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-1-11/16-3/8X3/16KW | Bore Size N/A 1 11/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790405493 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406123 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-1-13/16-1/2X1/4KW | Bore Size N/A 1 13/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790405494 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406146 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-1-15/16-1/2X1/4KW | Bore Size N/A 1 15/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790405495 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-2"-1/2X1/4KW | Bore Size N/A 2 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790405496 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406147 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-2-3/16-1/2X1/4KW | Bore Size N/A 2 3/16 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790405497 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-2-1/4-1/2X1/4KW | Bore Size N/A 2 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790405498 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790405499 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1070-HUB-2-1/2-5/8X5/16KW | Bore Size N/A 2 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
69790406148 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1080-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 |
CAD
N/A ![]() |
Add To Cart
Request Quote |