|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
69790405511
|
|
Grid Coupling Hub w/ Keyway
|
|
1090-HUB-2-3/4-5/8X5/16KW
|
|
2 3/4 in
|
|
5/16-18
|
|
5/8 x 5/16 in
|
|
3.880 in 98.55 mm
|
|
1090
|
|
|
|
|
|
69790405512
|
|
Grid Coupling Hub w/ Keyway
|
|
1090-HUB-2-7/8-3/4X3/8KW
|
|
2 7/8 in
|
|
5/16-18
|
|
3/4 x 3/8 in
|
|
3.880 in 98.55 mm
|
|
1090
|
|
|
|
|
|
69790404386
|
|
Grid Coupling Hub w/ Keyway
|
|
1090-HUB-2-15/16-3/4X3/8KW
|
|
2 15/16 in
|
|
5/16-18
|
|
3/4 x 3/8 in
|
|
3.880 in 98.55 mm
|
|
1090
|
|
|
|
|
|
69790405513
|
|
Grid Coupling Hub w/ Keyway
|
|
1090-HUB-3"-3/4X3/8KW
|
|
3 in
|
|
5/16-18
|
|
3/4 x 3/8 in
|
|
3.880 in 98.55 mm
|
|
1090
|
|
|
|
|
|
69790405514
|
|
Grid Coupling Hub w/ Keyway
|
|
1090-HUB-3-1/8-3/4X3/8KW
|
|
3 1/8 in
|
|
5/16-18
|
|
3/4 x 3/8 in
|
|
3.880 in 98.55 mm
|
|
1090
|
|
|
|
|
|
69790405515
|
|
Grid Coupling Hub w/ Keyway
|
|
1090-HUB-3-1/4-3/4X3/8KW
|
|
3 1/4 in
|
|
5/16-18
|
|
3/4 x 3/8 in
|
|
3.880 in 98.55 mm
|
|
1090
|
|
|
|
|
|
69790405516
|
|
Grid Coupling Hub w/ Keyway
|
|
1090-HUB-3-3/8-7/8X7/16KW
|
|
3 3/8 in
|
|
5/16-18
|
|
7/8 x 7/16 in
|
|
3.880 in 98.55 mm
|
|
1090
|
|
|
|
|
|
69790406158
|
|
Grid Coupling Hub w/ Keyway
|
|
1090-HUB-3-7/16-7/8X7/16KW
|
|
3 7/16 in
|
|
5/16-18
|
|
7/8 x 7/16 in
|
|
3.880 in 98.55 mm
|
|
1090
|
|
|
|
|
|
69790405517
|
|
Grid Coupling Hub w/ Keyway
|
|
1090-HUB-3-1/2-7/8X7/16KW
|
|
3 1/2 in
|
|
5/16-18
|
|
7/8 x 7/16 in
|
|
3.880 in 98.55 mm
|
|
1090
|
|
|
|
|
|
69790405519
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-2.4980/2.4990-5/8X5/16KW
|
|
2 1/2 in
|
|
No Setscrew
|
|
5/8 x 5/16 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405520
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-2.6230/2.6240-5/8X5/16KW
|
|
2 5/8 in
|
|
No Setscrew
|
|
5/8 x 5/16 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405521
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-2.7480/2.7490-5/8X5/16KW
|
|
2 3/4 in
|
|
No Setscrew
|
|
5/8 x 5/16 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405522
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-2.8730/2.8740-3/4X3/8KW
|
|
2 7/8 in
|
|
No Setscrew
|
|
3/4 x 3/8 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405523
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-2.9980/2.9990-3/4X3/8KW
|
|
3 in
|
|
No Setscrew
|
|
3/4 x 3/8 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405524
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-3.1220/3.1235-3/4X3/8KW
|
|
3 1/8 in
|
|
No Setscrew
|
|
3/4 x 3/8 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405525
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-3.2470/3.2485-3/4X3/8KW
|
|
3 1/4 in
|
|
No Setscrew
|
|
3/4 x 3/8 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405526
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-3.3720/3.3735-7/8X7/16KW
|
|
3 3/8 in
|
|
No Setscrew
|
|
7/8 x 7/16 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405527
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-3.4970/3.4985-7/8X7/16KW
|
|
3 1/2 in
|
|
No Setscrew
|
|
7/8 x 7/16 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405528
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-3.6220/3.6235-7/8X7/16KW
|
|
3 5/8 in
|
|
No Setscrew
|
|
7/8 x 7/16 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405529
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-3.7470/3.7485-7/8X7/16KW
|
|
3 3/4 in
|
|
No Setscrew
|
|
7/8 x 7/16 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405530
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-3.8720/3.8735-1"X1/2KW
|
|
3 7/8 in
|
|
No Setscrew
|
|
1 x 1/2 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405531
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1100-HUB-3.9970/3.9985-1"X1/2KW
|
|
4 in
|
|
No Setscrew
|
|
1 x 1/2 in
|
|
4.750 in 120.65 mm
|
|
1100
|
|
N/A
|
|
|
|
69790405532
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1110-HUB-2.9980/2.9990-3/4X3/8KW
|
|
3 in
|
|
No Setscrew
|
|
3/4 x 3/8 in
|
|
5.00 in 127.00 mm
|
|
1110
|
|
|
|
|
|
69790405533
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1110-HUB-3.1220/3.1235-3/4X3/8KW
|
|
3 1/8 in
|
|
No Setscrew
|
|
3/4 x 3/8 in
|
|
5.00 in 127.00 mm
|
|
1110
|
|
|
|
|
|
69790405534
|
|
Grid Coupling Hub w/ Keyway & Puller Hole
|
|
1110-HUB-3.2470/3.2485-3/4X3/8KW
|
|
3 1/4 in
|
|
No Setscrew
|
|
3/4 x 3/8 in
|
|
5.00 in 127.00 mm
|
|
1110
|
|
|
|