Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Grid Couplings
>
Horizontal Split Cover Grid Couplings
>
Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style
For CAD models and more information, click Directly on the part number below.
Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.
Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.
The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.
Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.
Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
The Lovejoy Grid coupling is an ideal coupling for applications where excellent performance is desired and additional requirements for vibration dampening may exist. The Horizontal Split Cover design is recommended in applications where there may be some constraints on the diameter of the coupling. The vertical design is recommended for applications where higher speed is one of the requirements.
Features
Designed for ease of maintenance and grid spring replacement
High tensile grid springs ensure superior coupling performance and longer coupling life
Split covers allow for easy access to grid springs
Interchangeable with industry standard grid couplings
larger image
larger image
Results Per Page :
25
50
100
200
Results 151 - 173 of 173
Unit of Measure:
Imperial
Metric
Both
«
6
7
Part Number
Item Name
Description
Bore Size
Set Screw Style Coupling Size (Dimension T)
Keyway Size (W x D)
Length thru Bore
Lovejoy® Grid Coupling Size
CAD
69790405560
Grid Coupling Hub w/ Keyway & Puller Hole
1130-HUB-5.4960/5.4975-1-1/4X5/8KW
5 1/2
in
No Setscrew
1 1/4 x 5/8
in
6.380
in
162.05
mm
1130
69790405561
Grid Coupling Hub w/ Keyway & Puller Hole
1130-HUB-5.9960/5.9975-1-1/2X3/4KW
6
in
No Setscrew
1 1/2 x 3/4
in
6.380
in
162.05
mm
1130
N/A
69790405562
Grid Coupling Hub w/ Keyway & Puller Hole
1140-HUB-3.8720/3.8735-1"X1/2KW
3 7/8
in
No Setscrew
1 x 1/2
in
7.250
in
184.15
mm
1140
69790405563
Grid Coupling Hub w/ Keyway & Puller Hole
1140-HUB-3.9970/3.9985-1"X1/2KW
4
in
No Setscrew
1 x 1/2
in
7.250
in
184.15
mm
1140
N/A
69790405564
Grid Coupling Hub w/ Keyway & Puller Hole
1140-HUB-4.4965/4.4980-1"X1/2KW
4 1/2
in
No Setscrew
1 x 1/2
in
7.250
in
184.15
mm
1140
N/A
69790405565
Grid Coupling Hub w/ Keyway & Puller Hole
1140-HUB-4.9965/4.9980-1-1/4X5/8KW
5
in
No Setscrew
1 1/4 x 5/8
in
7.250
in
184.15
mm
1140
N/A
69790405566
Grid Coupling Hub w/ Keyway & Puller Hole
1140-HUB-5.4960/5.4975-1-1/4X5/8KW
5 1/2
in
No Setscrew
1 1/4 x 5/8
in
7.250
in
184.15
mm
1140
69790405567
Grid Coupling Hub w/ Keyway & Puller Hole
1140-HUB-5.9960/5.9975-1-1/2X3/4KW
6
in
No Setscrew
1 1/2 x 3/4
in
7.250
in
184.15
mm
1140
N/A
69790405568
Grid Coupling Hub w/ Keyway & Puller Hole
1140-HUB-6.4960/6.4975-1-1/2X3/4KW
6 1/2
in
No Setscrew
1 1/2 x 3/4
in
7.250
in
184.15
mm
1140
N/A
69790405569
Grid Coupling Hub w/ Keyway & Puller Hole
1140-HUB-6.9960/6.9975-1-3/4X3/4KW
7
in
No Setscrew
1 1/2 x 3/4
in
7.250
in
184.15
mm
1140
69790405231
Grid Coupling Solid Hub
1020-HUB-SOLID
N/A
8-32
N/A
1.880
in
47.75
mm
1020
69790405232
Grid Coupling Solid Hub
1030-HUB-SOLID
N/A
8-32
N/A
1.880
in
47.75
mm
1030
69790405233
Grid Coupling Solid Hub
1040-HUB-SOLID
N/A
10-24
N/A
2.000
in
50.80
mm
1040
69790405234
Grid Coupling Solid Hub
1050-HUB-SOLID
N/A
10-24
N/A
2.380
in
60.45
mm
1050
69790405235
Grid Coupling Solid Hub
1060-HUB-SOLID
N/A
10-24
N/A
2.500
in
63.50
mm
1060
69790405236
Grid Coupling Solid Hub
1070-HUB-SOLID
N/A
1/4-20
N/A
3.000
in
76.20
mm
1070
69790405237
Grid Coupling Solid Hub
1080-HUB-SOLID
N/A
1/4-20
N/A
3.50
in
88.90
mm
1080
69790405238
Grid Coupling Solid Hub
1090-HUB-SOLID
N/A
5/16-18
N/A
3.880
in
98.55
mm
1090
69790405239
Grid Coupling Solid Hub w/ Puller Hole
1100-HUB-SOLID
N/A
No Setscrew
N/A
4.750
in
120.65
mm
1100
N/A
69790405240
Grid Coupling Solid Hub w/ Puller Hole
1110-HUB-RSB
N/A
No Setscrew
N/A
5.880
in
149.35
mm
1120
69790405241
Grid Coupling Solid Hub w/ Puller Hole
1120-HUB-SOLID
N/A
No Setscrew
N/A
5.880
in
149.35
mm
1120
69790405242
Grid Coupling Solid Hub w/ Puller Hole
1130-HUB-SOLID
N/A
No Setscrew
N/A
6.380
in
162.05
mm
1130
69790405243
Grid Coupling Solid Hub w/ Puller Hole
1140-HUB-SOLID
N/A
No Setscrew
N/A
7.250
in
184.15
mm
1140
Results 151 - 173 of 173
«
6
7
<