Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 69790405560 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130-HUB-5.4960/5.4975-1-1/4X5/8KW | Bore Size N/A 5 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/4 x 5/8 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405561 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130-HUB-5.9960/5.9975-1-1/2X3/4KW | Bore Size N/A 6 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/2 x 3/4 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405562 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140-HUB-3.8720/3.8735-1"X1/2KW | Bore Size N/A 3 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405563 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140-HUB-3.9970/3.9985-1"X1/2KW | Bore Size N/A 4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405564 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140-HUB-4.4965/4.4980-1"X1/2KW | Bore Size N/A 4 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405565 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140-HUB-4.9965/4.9980-1-1/4X5/8KW | Bore Size N/A 5 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/4 x 5/8 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405566 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140-HUB-5.4960/5.4975-1-1/4X5/8KW | Bore Size N/A 5 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/4 x 5/8 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405567 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140-HUB-5.9960/5.9975-1-1/2X3/4KW | Bore Size N/A 6 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/2 x 3/4 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405568 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140-HUB-6.4960/6.4975-1-1/2X3/4KW | Bore Size N/A 6 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/2 x 3/4 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405569 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140-HUB-6.9960/6.9975-1-3/4X3/4KW | Bore Size N/A 7 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/2 x 3/4 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405231 | N/A Grid Coupling Solid Hub | Description N/A 1020-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405232 | N/A Grid Coupling Solid Hub | Description N/A 1030-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405233 | N/A Grid Coupling Solid Hub | Description N/A 1040-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405234 | N/A Grid Coupling Solid Hub | Description N/A 1050-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A | Length thru Bore N/A 2.380 in60.45 mm | Lovejoy® Grid Coupling Size N/A 1050 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405235 | N/A Grid Coupling Solid Hub | Description N/A 1060-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A | Length thru Bore N/A 2.500 in63.50 mm | Lovejoy® Grid Coupling Size N/A 1060 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405236 | N/A Grid Coupling Solid Hub | Description N/A 1070-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405237 | N/A Grid Coupling Solid Hub | Description N/A 1080-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405238 | N/A Grid Coupling Solid Hub | Description N/A 1090-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 5/16-18 | Keyway Size (W x D) N/A | Length thru Bore N/A 3.880 in98.55 mm | Lovejoy® Grid Coupling Size N/A 1090 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405239 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1100-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
Add To Cart
Request Quote |
|
| 69790405240 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1110-HUB-RSB | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405241 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1120-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405242 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1130-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 |
CAD
N/A |
Add To Cart
Request Quote |
|
| 69790405243 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1140-HUB-SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 |
CAD
N/A |
Add To Cart
Request Quote |