Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
---|---|---|---|---|---|---|---|---|
69790405562 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140 HUB 3.8720/3.8735 KW&PH | Bore Size N/A 3 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405563 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140 HUB 3.9970/3.9985 KW&PH | Bore Size N/A 4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405564 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140 HUB 4.4965/4.4980 KW&PH | Bore Size N/A 4 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405565 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140 HUB 4.9965/4.9980 KW&PH | Bore Size N/A 5 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/4 x 5/8 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405566 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140 HUB 5.4960/5.4975KW&PH | Bore Size N/A 5 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/4 x 5/8 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405567 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140 HUB 5.9960/5.9975 KW&PH | Bore Size N/A 6 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/2 x 3/4 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405568 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140 HUB 6.4960/6.4975 KW&PH | Bore Size N/A 6 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/2 x 3/4 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405569 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1140 HUB 6.9960/6.9975 KW&PH | Bore Size N/A 7 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/2 x 3/4 in | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405243 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1140 HUB SOLID W/PULLER HOLE | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405242 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1130 HUB SOLID W/PULLER HOLE | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405553 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 3.4970/3.4985 KW&PH | Bore Size N/A 3 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405554 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 3.6220/3.6235 KW&PH | Bore Size N/A 3 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405555 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 3.7470/3.7485 KW&PH | Bore Size N/A 3 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405556 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 3.8720/3.8735 KW&PH | Bore Size N/A 3 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405557 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 3.9970/3.9985 KW&PH | Bore Size N/A 4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405558 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 4.4965/4.4980 KW&PH | Bore Size N/A 4 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405559 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 4.9965/4.9980 KW&PH | Bore Size N/A 5 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/4 x 5/8 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405560 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 5.4960/5.4975 KW&PH | Bore Size N/A 5 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/4 x 5/8 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405561 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1130 HUB 5.9960/5.9975 KW&PH | Bore Size N/A 6 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 1 1/2 x 3/4 in | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405542 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 2.9980/2.9990 KW&PH | Bore Size N/A 3 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405543 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.1220/3.1235 KW&PH | Bore Size N/A 3 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405544 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.2470/3.2485 KW&PH | Bore Size N/A 3 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405545 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.3720/3.3735 KW&PH | Bore Size N/A 3 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405546 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.4970/3.4985 KW&PH | Bore Size N/A 3 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405547 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | Description N/A 1120 HUB 3.6220/3.6235 KW&PH | Bore Size N/A 3 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |