Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Tapered Components - Cover, Horizontal Style - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Tapered Components - Cover, Horizontal Style - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Tapered Components - Cover, Horizontal Style - Imperial

For CAD models and more information, click Directly on the part number below.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.




Add To Cart Request Quote
   
  Results 1 - 17 of 17 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

69790405273 1020-CVR SET 2PC-HZ IN 4.000 in 2.630 in 4.000 in 4.000 in
101.60
mm
Aluminum 1.25 lb
69790405274 1030-CVR SET 2PC-HZ IN 4.380 in 2.690 in 4.380 in 4.380 in
111.25
mm
Aluminum 1.98 lb N/A
69790405275 1040-CVR SET 2PC-HZ IN 4.630 in 2.750 in 4.630 in 4.630 in
117.60
mm
Aluminum 2.09 lb
69790405276 1050-CVR SET 2PC-HZ IN 5.440 in 3.130 in 5.440 in 5.440 in
138.18
mm
Aluminum 2.93 lb
69790405277 1060-CVR SET 2PC-HZ IN 5.940 in 3.630 in 5.940 in 5.940 in
150.88
mm
Aluminum 3.89 lb
69790405278 1070-CVR SET 2PC-HZ IN 6.38 in 3.750 in 6.380 in 6.380 in
162.05
mm
Aluminum 4.67 lb
69790405279 1080-CVR SET 2PC-HZ IN 7.630 in 4.560 in 7.630 in 7.630 in
193.80
mm
Aluminum 7.19 lb
69790405280 1090-CVR SET 2PC-HZ IN 7.630 in 4.810 in 7.630 in 7.630 in
193.80
mm
Aluminum 8.15 lb
69790405281 1100-CVR SET 2PC-HZ IN 9.880 in 6.130 in 9.880 in 9.880 in
250.95
mm
Aluminum 12.50 lb N/A
69790405282 1110-CVR SET 2PC-HZ IN 10.630 in 6.360 in 10.630 in 10.630 in
270.00
mm
Aluminum 14.83 lb
69790405283 1120-CVR SET 2PC-HZ IN 12.130 in 7.550 in 12.130 in 12.130 in
308.10
mm
Aluminum 22.32 lb
69790405284 1130-CVR SET 2PC-HZ IN 13.620 in 7.680 in 13.620 in 13.62 in
346.00
mm
Aluminum 27.38 lb N/A
69790405285 1140-CVR SET 2PC-HZ IN 15.120 in 7.910 in 15.120 in 15.120 in
348.00
mm
Aluminum 29.64 lb N/A
69790405286 1150-CVR SET 2PC-HZ IN 17.840 in 10.690 in 17.840 in 17.840 in
453.10
mm
Aluminum 56 lb N/A
69790405287 1160-CVR SET 2PC-HZ IN 19.740 in 10.960 in 19.740 in 19.740 in
501.40
mm
Aluminum 57 lb N/A
69790405288 1170-CVR SET 2PC-HZ IN 22.300 in 12.100 in 22.300 in 22.300 in
566.40
mm
Aluminum 81 lb N/A
69790405289 1180-CVR SET 2PC-HZ IN 24.800 in 12.640 in 24.800 in 24.800 in
629.90
mm
Aluminum 89.75 lb N/A
  Results 1 - 17 of 17 1 
<