Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric

For CAD models and more information, click Directly on the part number below.


  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.




Add To Cart Request Quote
   
  Results 1 - 5 of 5 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

69790405587 1150-HUB-73MM PILOT 10.600 in 7.200 in 10.600 in 0.417 in
10.60
mm
1045 Steel 205.77 lb
69790405589 1160-HUB-100MM PILOT 12.0 in 7.800 in 12.000 in 0.472 in
12.00
mm
1045 Steel 320.00 lb N/A
69790405591 1170-HUB-100MM PILOT 14.000 in 8.500 in 14.000 in 0.551 in
14.00
mm
1045 Steel 457.00 lb N/A
69790405593 1180-HUB-125MM PILOT 15.500 in 9.400 in 15.500 in 0.610 in
15.50
mm
1045 Steel 575.01 lb
69790499508 1190-HUB-RSB-PH 17.200 in 10.200 in 17.200 in 0.677 in
17.20
mm
1045 Steel 808.00 lb
  Results 1 - 5 of 5 1 
<