Part Number |
Description |
Set Screw Style Coupling Size (Dimension T) |
Lovejoy® Grid Coupling Size |
Length thru Bore |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
CAD |
---|---|---|---|---|---|---|---|
69790406281 | Description N/A 1020 SPACER HUB S=1.625W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 1.620 in41.15 mm | Outside Diameter N/A 4.000 in101.60 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.380 in35.00 mm | CAD N/A |
69790406282 | Description N/A 1020 SPACER HUB S=2.062W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 2.060 in52.32 mm | Outside Diameter N/A 4.000 in101.60 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.380 in35.00 mm | CAD N/A |
69790406283 | Description N/A 1020 SPACER HUB S=2.375W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 2.370 in60.20 mm | Outside Diameter N/A 4.000 in101.60 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.380 in35.00 mm | CAD N/A |
69790406284 | Description N/A 1030 SPACER HUB S=1.625W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 1.620 in41.15 mm | Outside Diameter N/A 4.380 in111.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.630 in41 mm | CAD N/A |
69790406285 | Description N/A 1030 SPACER HUB S=2.062W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 2.060 in52.32 mm | Outside Diameter N/A 4.380 in111.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.630 in41 mm | CAD N/A |
69790406286 | Description N/A 1030 SPACER HUB S=2.375W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 2.370 in60.20 mm | Outside Diameter N/A 4.380 in111.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.630 in41 mm | CAD N/A |
69790406287 | Description N/A 1030 SPACER HUB S=3.500W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 3.50 in88.90 mm | Outside Diameter N/A 4.380 in111.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.630 in41 mm | CAD N/A |
69790406288 | Description N/A 1040 SPACER HUB S=1.625W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 1.620 in41.15 mm | Outside Diameter N/A 4.620 in117.35 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.00 mm | CAD N/A |
69790406289 | Description N/A 1040 SPACER HUB S=2.062W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 2.060 in52.32 mm | Outside Diameter N/A 4.620 in117.35 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.00 mm | CAD N/A |
69790406290 | Description N/A 1040 SPACER HUB S=2.375W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 2.370 in60.20 mm | Outside Diameter N/A 4.620 in117.35 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.00 mm | CAD N/A |
69790406291 | Description N/A 1040 SPACER HUB S=3.344W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 3.344 in84.94 mm | Outside Diameter N/A 4.620 in117.35 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.00 mm | CAD N/A |
69790406292 | Description N/A 1040 SPACER HUB S=3.500W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 3.50 in88.90 mm | Outside Diameter N/A 4.620 in117.35 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.00 mm | CAD N/A |
69790406293 | Description N/A 1050 SPACER HUB S=2.062W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 2.062 in52.32 mm | Outside Diameter N/A 5.440 in138.18 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.380 in60.00 mm | CAD N/A |
69790406294 | Description N/A 1050 SPACER HUB S=2.375W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 2.375 in60.20 mm | Outside Diameter N/A 5.440 in138.18 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.380 in60.00 mm | CAD N/A |
69790406295 | Description N/A 1050 SPACER HUB S=3.344W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 3.344 in84.94 mm | Outside Diameter N/A 5.440 in138.18 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.380 in60.00 mm | CAD N/A |
69790406296 | Description N/A 1050 SPACER HUB S=3.500W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 3.50 in88.90 mm | Outside Diameter N/A 5.440 in138.18 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.380 in60.00 mm | CAD N/A |
69790406297 | Description N/A 1060 SPACER HUB S=2.344W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 2.344 in59.54 mm | Outside Diameter N/A 5.940 in150.88 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.880 in73 mm | CAD N/A |
69790406298 | Description N/A 1060 SPACER HUB S=3.469W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 3.469 in88.11 mm | Outside Diameter N/A 5.940 in150.88 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.880 in73 mm | CAD N/A |
69790406299 | Description N/A 1070 SPACER HUB S=2.344W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 2.344 in59.54 mm | Outside Diameter N/A 5.940 in150.88 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.880 in73 mm | CAD N/A |
69790406300 | Description N/A 1070 SPACER HUB S=3.469W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 3.469 in88.11 mm | Outside Diameter N/A 6.380 in162.05 mm | Max. Bore (Dimensions ID1/ID2) N/A 3.13 in79 mm | CAD N/A |
69790406301 | Description N/A 1080 SPACER HUB S=3.469W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 3.469 in88.11 mm | Outside Diameter N/A 7.620 in193.55 mm | Max. Bore (Dimensions ID1/ID2) N/A 3.500 in89.00 mm | CAD N/A |
69790406302 | Description N/A 1090 SPACER HUB S=3.469W/HDW | Set Screw Style Coupling Size (Dimension T) N/A 5/16-18 | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 3.469 in88.11 mm | Outside Diameter N/A 8.380 in212.85 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.000 in102 mm | CAD N/A |