3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
26 - 50 of 62 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (in)

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HE2319 N/A 3 1/4 in82.55 mm N/A 90.00 mm N/A 125 mm N/A KM19 N/A MB19 N/A HMV19 N/A CAD
HE320 N/A 3.5000 in88.900 mm N/A 71.00 mm N/A 130 mm N/A KM20 N/A MB20 N/A HMV20 N/A CAD
HE3120 N/A 3.5000 in88.900 mm N/A 76.00 mm N/A 130 mm N/A KM20 N/A MB20 N/A HMV20 N/A CAD
HE2320 N/A 3.5000 in88.900 mm N/A 97.00 mm N/A 130 mm N/A KM20 N/A MB20 N/A HMV20 N/A CAD
HE322 N/A 4.000 in101.60 mm N/A 77.00 mm N/A 145 mm N/A KM22 N/A MB22 N/A HMV22 N/A CAD
HE3122 N/A 4.000 in101.60 mm N/A 81.00 mm N/A 145 mm N/A KM22 N/A MB22 N/A HMV22 N/A CAD
HE2322 N/A 4.000 in101.60 mm N/A 105.00 mm N/A 145 mm N/A KM22 N/A MB22 N/A HMV22 N/A CAD
HE3024 N/A 4 1/4 in107.95 mm N/A 72.00 mm N/A 145 mm N/A KML24 N/A MBL24 N/A HMV24 N/A CAD
HE3124 N/A 4 1/4 in107.95 mm N/A 88.00 mm N/A 155 mm N/A KM24 N/A MB24 N/A HMV24 N/A CAD
HE2324 N/A 4 1/4 in107.95 mm N/A 112.00 mm N/A 155 mm N/A KM24 N/A MB24 N/A HMV24 N/A CAD
HE3026 N/A 4 1/2 in114.30 mm N/A 80.00 mm N/A 155 mm N/A KML26 N/A MBL26 N/A HMV26 N/A CAD
HE3126 N/A 4 1/2 in114.30 mm N/A 92.00 mm N/A 165 mm N/A KM26 N/A MB26 N/A HMV26 N/A CAD
HE2326 N/A 4 1/2 in114.30 mm N/A 121.00 mm N/A 165 mm N/A KM26 N/A MB26 N/A HMV26 N/A CAD
HE3028 N/A 5 in127.00 mm N/A 82.00 mm N/A 165 mm N/A KML28 N/A MBL28 N/A HMV28 N/A CAD
HE3128 N/A 5 in127.00 mm N/A 97.00 mm N/A 180 mm N/A KM28 N/A MB28 N/A HMV28 N/A CAD
HE2328 N/A 5 in127.00 mm N/A 131.00 mm N/A 180 mm N/A KM28 N/A MB28 N/A HMV28 N/A CAD
HE3030 N/A 5.250 in133.35 mm N/A 87.00 mm N/A 180 mm N/A KML30 N/A MBL30 N/A HMV30 N/A CAD
HE3130 N/A 5.250 in133.35 mm N/A 111.00 mm N/A 195 mm N/A KM30 N/A MB30 N/A HMV30 N/A CAD
HE2330 N/A 5.250 in133.35 mm N/A 139.00 mm N/A 195 mm N/A KM30 N/A MB30 N/A HMV30 N/A CAD
HE3032 N/A 5 1/2 in139.70 mm N/A 93.00 mm N/A 190 mm N/A KML32 N/A MBL32 N/A HMV32 N/A CAD
HE3132 N/A 5 1/2 in139.70 mm N/A 119.00 mm N/A 210 mm N/A KM32 N/A MB32 N/A HMV32 N/A CAD
HE2332 N/A 5 1/2 in139.70 mm N/A 147.00 mm N/A 210 mm N/A KM32 N/A MB32 N/A HMV32 N/A CAD
HE3034 N/A 6 in152.400 mm N/A 101.00 mm N/A 200 mm N/A KML34 N/A MBL34 N/A HMV34 N/A CAD
HE3134 N/A 6 in152.400 mm N/A 122.00 mm N/A 220 mm N/A KM34 N/A MB34 N/A HMV34 N/A CAD
HE2334 N/A 6 in152.400 mm N/A 154.00 mm N/A 220 mm N/A KM34 N/A MB34 N/A HMV34 N/A CAD
26 - 50 of 62 | Results Per Page | View | Unit of Measure
1 2 3