3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
51 - 62 of 62 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (in)

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HE3036 N/A 6 1/2 in165.10 mm N/A 109.00 mm N/A 210 mm N/A KML36 N/A MBL36 N/A HMV36 N/A CAD
HE3136 N/A 6 1/2 in165.10 mm N/A 131.00 mm N/A 230 mm N/A KM36 N/A MB36 N/A HMV36 N/A CAD
HE2336 N/A 6 1/2 in165.10 mm N/A 161.00 mm N/A 230 mm N/A KM36 N/A MB36 N/A HMV36 N/A CAD
HE3038 N/A 6.750 in171.45 mm N/A 112.00 mm N/A 220 mm N/A KML38 N/A MBL38 N/A HMV38 N/A CAD
HE3138 N/A 6.750 in171.45 mm N/A 141.00 mm N/A 240 mm N/A KM38 N/A MB38 N/A HMV38 N/A CAD
HE2338 N/A 6.750 in171.45 mm N/A 169.00 mm N/A 240 mm N/A KM38 N/A MB38 N/A HMV38 N/A CAD
HE3040 N/A 7 in177.80 mm N/A 120.00 mm N/A 240 mm N/A KML40 N/A MBL40 N/A HMV40 N/A CAD
HE3140 N/A 7 in177.80 mm N/A 150.00 mm N/A 250 mm N/A KM40 N/A MB40 N/A HMV40 N/A CAD
HE2340 N/A 7 in177.80 mm N/A 176.00 mm N/A 250 mm N/A KM40 N/A MB40 N/A HMV40 N/A CAD
HE3044 N/A 8.0000 in203.20 mm N/A 126.00 mm N/A 260 mm N/A HM 3044 N/A MS 3044 N/A HMV44 N/A CAD
HE3144 N/A 8.0000 in203.20 mm N/A 161.00 mm N/A 280 mm N/A HM44T N/A MB 44 N/A HMV44 N/A CAD
HE2344 N/A 8.0000 in203.20 mm N/A 186.00 mm N/A 280 mm N/A HM44T N/A MB 44 N/A HMV44 N/A CAD
51 - 62 of 62 | Results Per Page | View | Unit of Measure
1 2 3