Part Number | 
                        
                            Diameter S-1 | 
                        
                            Assembly Standout B | 
                        
                            Pillow Block Housing Number 500 | 
                        
                            Pillow Block Housing Number 600 | 
                        
                            V-Ring Seal | 
                        
                            O-Ring | 
                                                                Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|
| DV-37 | Diameter S-1 N/A 2 7/16 in | Assembly Standout B N/A 59/64 in | Pillow Block Housing Number 500 N/A 515 | Pillow Block Housing Number 600 N/A 615 | V-Ring Seal N/A V-60-A | O-Ring N/A 2-232 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-44 | Diameter S-1 N/A 2 11/16 in | Assembly Standout B N/A 59/64 in | Pillow Block Housing Number 500 N/A 516 | Pillow Block Housing Number 600 N/A 616 | V-Ring Seal N/A V-65-A | O-Ring N/A 2-235 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-53 | Diameter S-1 N/A 2 15/16 in | Assembly Standout B N/A 1 in | Pillow Block Housing Number 500 N/A 517 | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-75-A | O-Ring N/A 2-237 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-69 | Diameter S-1 N/A 3 3/16 in | Assembly Standout B N/A 1 in | Pillow Block Housing Number 500 N/A 518 | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-80-A | O-Ring N/A 2-241 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-102 | Diameter S-1 N/A 3 7/16 in | Assembly Standout B N/A 1 in | Pillow Block Housing Number 500 N/A 520 | Pillow Block Housing Number 600 N/A 620 | V-Ring Seal N/A V-85-A | O-Ring N/A 2-242 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-109 | Diameter S-1 N/A 3 15/16 in | Assembly Standout B N/A 1 in | Pillow Block Housing Number 500 N/A 522 | Pillow Block Housing Number 600 N/A 622 | V-Ring Seal N/A V-100-A | O-Ring N/A 2-246 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-113 | Diameter S-1 N/A 4 3/16 in | Assembly Standout B N/A 1 1/16 in | Pillow Block Housing Number 500 N/A 524 | Pillow Block Housing Number 600 N/A 624 | V-Ring Seal N/A V-110-A | O-Ring N/A 2-248 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-117 | Diameter S-1 N/A 4 7/16 in | Assembly Standout B N/A 1 1/16 in | Pillow Block Housing Number 500 N/A 526 | Pillow Block Housing Number 600 N/A 626 | V-Ring Seal N/A V-110-A | O-Ring N/A 2-250 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-118 | Diameter S-1 N/A 4 1/2 in | Assembly Standout B N/A 1 1/16 in | Pillow Block Housing Number 500 N/A 526 | Pillow Block Housing Number 600 N/A 626 | V-Ring Seal N/A V-110-A | O-Ring N/A 2-250 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-122 | Diameter S-1 N/A 4 15/16 in | Assembly Standout B N/A 1 1/16 in | Pillow Block Housing Number 500 N/A 528 | Pillow Block Housing Number 600 N/A 628 | V-Ring Seal N/A V-130-A | O-Ring N/A 2-254 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-125 | Diameter S-1 N/A 5 3/16 in | Assembly Standout B N/A 1 1/16 in | Pillow Block Housing Number 500 N/A 530 | Pillow Block Housing Number 600 N/A 630 | V-Ring Seal N/A V-130-A | O-Ring N/A 2-257 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-127 | Diameter S-1 N/A 5 5/16 in | Assembly Standout B N/A 1 1/16 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-130-A | O-Ring N/A 2-257 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-130 | Diameter S-1 N/A 5 7/16 in | Assembly Standout B N/A 1 1/16 in | Pillow Block Housing Number 500 N/A 532 | Pillow Block Housing Number 600 N/A 632 | V-Ring Seal N/A V-140-A | O-Ring N/A 2-259 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-140 | Diameter S-1 N/A 5 15/16 in | Assembly Standout B N/A 1 1/16 in | Pillow Block Housing Number 500 N/A 534 | Pillow Block Housing Number 600 N/A 634 | V-Ring Seal N/A V-150-A | O-Ring N/A 2-261 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-141 | Diameter S-1 N/A 6 in | Assembly Standout B N/A 1 1/16 in | Pillow Block Housing Number 500 N/A 534 | Pillow Block Housing Number 600 N/A 634 | V-Ring Seal N/A V-150-A | O-Ring N/A 2-261 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-148 | Diameter S-1 N/A 6 7/16 in | Assembly Standout B N/A 1 9/64 in | Pillow Block Housing Number 500 N/A 536 | Pillow Block Housing Number 600 N/A 636 | V-Ring Seal N/A V-160-A | O-Ring N/A 2-263 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-149 | Diameter S-1 N/A 6 1/2 in | Assembly Standout B N/A 1 9/64 in | Pillow Block Housing Number 500 N/A 536 | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-170-A | O-Ring N/A 2-263 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-155 | Diameter S-1 N/A 6 15/16 in | Assembly Standout B N/A 1 9/64 in | Pillow Block Housing Number 500 N/A 538 | Pillow Block Housing Number 600 N/A 638 | V-Ring Seal N/A V-180-A | O-Ring N/A 2-265 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-156 | Diameter S-1 N/A 7 in | Assembly Standout B N/A 1 9/64 in | Pillow Block Housing Number 500 N/A 538 | Pillow Block Housing Number 600 N/A 638 | V-Ring Seal N/A V-180-A | O-Ring N/A 2-265 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-159 | Diameter S-1 N/A 7 3/16 in | Assembly Standout B N/A 1 9/64 in | Pillow Block Housing Number 500 N/A 540 | Pillow Block Housing Number 600 N/A 640 | V-Ring Seal N/A V-180-A | O-Ring N/A 2-265 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-167 | Diameter S-1 N/A 7 15/16 in | Assembly Standout B N/A 1 15/32 in | Pillow Block Housing Number 500 N/A 544 | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-200-A | O-Ring N/A 2-269 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-168 | Diameter S-1 N/A 8 in | Assembly Standout B N/A 1 15/32 in | Pillow Block Housing Number 500 N/A 544 | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-200-A | O-Ring N/A 2-269 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-530 | Diameter S-1 N/A 9 in | Assembly Standout B N/A 1 15/32 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-220-A | O-Ring N/A 2-265 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-178 | Diameter S-1 N/A 9 1/2 in | Assembly Standout B N/A 1 15/32 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-250-A | O-Ring N/A 2-274 | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| DV-705 | Diameter S-1 N/A 10 in | Assembly Standout B N/A 1 3/4 in | Pillow Block Housing Number 500 N/A | Pillow Block Housing Number 600 N/A | V-Ring Seal N/A V-275-A | O-Ring N/A 2-372 | 
    
    
        Add To Cart
    
                                     Request Quote  |