All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Inch DUSTAC™ Shaft Seal > View Items  

Inch DUSTAC™ Shaft Seal

Check up to five results to perform an action.


  • Suggested for pillow blocks used in extremely contaminated environments, such as taconite mines.
  • Provides protection against residual and airborne contaminants that exceeds the triple labyrinth shaft seal.
  • Contributes significantly to extending bearing life; reduces costs by helping prevent premature bearing damage.
  • Because of its unique design, no special finish is required on the shaft. DUSTAC is a patented device utilizing a V-shaped nitrile ring that rotates with the shaft and applies pressure to the cartridge face to exclude contaminates.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 30 of 30 1 2 

Part Number

Diameter S-1

Assembly Standout B

Pillow Block Housing Number 500

Pillow Block Housing Number 600

V-Ring Seal

O-Ring

DV-710 10 1/2 in 1 3/4 in N/A N/A V-275-A 2-372
DV-825 11 in 1 3/4 in N/A N/A V-275-A 2-378
DV-818 12 in 1 3/4 in N/A N/A V-300-A 2-382
DV-866 12 1/2 in 1 3/4 in N/A N/A V-325-A 2-383
DV-846 13 in 1 51/64 in N/A N/A V-325-A 2-383
  Results 26 - 30 of 30 1 2