Batch CAD Cart (0)
  • Cart is empty
  • Suggested for pillow blocks used in extremely contaminated environments, such as taconite mines.
  • Provides protection against residual and airborne contaminants that exceeds the triple labyrinth shaft seal.
  • Contributes significantly to extending bearing life; reduces costs by helping prevent premature bearing damage.
  • Because of its unique design, no special finish is required on the shaft. DUSTAC is a patented device utilizing a V-shaped nitrile ring that rotates with the shaft and applies pressure to the cartridge face to exclude contaminates.
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Diameter S-1 (in)

Part Number

Diameter S-1

Assembly Standout B

Pillow Block Housing Number 500

Pillow Block Housing Number 600

V-Ring Seal

O-Ring

Sort by
N/A 10 1/2 in N/A 1 3/4 in N/A N/A N/A V-275-A N/A 2-372
N/A 12 in N/A 1 3/4 in N/A N/A N/A V-300-A N/A 2-382
N/A 11 in N/A 1 3/4 in N/A N/A N/A V-275-A N/A 2-378
N/A 12 1/2 in N/A 1 3/4 in N/A N/A N/A V-325-A N/A 2-383
N/A 13 in N/A 1 51/64 in N/A N/A N/A V-325-A N/A 2-383
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2